Precision RF Cable Assemblies & Connectors

Complete RF Interconnect Solutions
50 Ω Cables & Connectors • 75 Ω Cables & Connectors • Original Solutions

As a manufacturer of a broad line of electronic interconnects, Samtec offers full RF solution capabilities. In addition to high-frequency precision RF and high-performance test systems, Samtec's full line includes:

  • Micro High-Frequency U.FL and W.FL

  • 50 Ω and 75 Ω cable assemblies, cable connectors and board level interconnects

  • Ganged and high isolation cable systems

  • 100 Ω shielded twisted pair cable assemblies

  • Micro-mini interconnects

  • Non-magnetic RF solutions

  • 12G-SDI Broadcast Video solutions

Samtec is the service leader in the industry with the resources and willingness to provide technical support for launch optimization, simulation and test & measurement.

Complete Interconnect Solutions Brochure

Complete Interconnect Solutions Brochure

Download PDF

50 Ω & 75 Ω Cable Assemblies

  • Wide variety of industry standard cables with mix and match cable connectors
  • 50 Ω: High-frequency cables (semi-flexible, solid, foamed or air enhanced dielectric)
  • 50 Ω: Double-shielded RG 316 cable
  • 50 Ω: Micro high-frequency U.FL/W.FL assemblies
  • 75 Ω: RFB8T Series (with Belden 1855A cable)
  • 75 Ω: Wide variety of terminations (BNC, HD-BNC, DIN 1.0/2.3, SMB)
Precision RF Cable Assemblies

50 Ω & 75 Ω Cable Connectors

  • Straight and right-angle orientations
  • 50 Ω: Variety of jacks and plugs; bulkhead jack options
  • 50 Ω: BNC, MCX, MMCX, MMCXV (High-Vibration), SMB, TNC
  • 75 Ω: BNC, HD-BNC, DIN 1.0/2.3, MCX, MMCX, SMB (to 8 GHz)
  • 75 Ω: Die cast options available
Precision RF Cable Connectors

50 Ω & 75 Ω Board Connectors

  • Straight or right-angle; through-hole, surface mount, edge mount and mixed technology
  • 12G-SDI Broadcast Video Solutions (75 Ω BNC, HD-BNC, DIN 1.0/2.3)
  • 50 Ω: SMA, MCX, MMCX, MMCXV (High-Vibration), SMB, TNC
  • 50 Ω: SMP plugs and bullet adaptors for flexible connections
  • 75 Ω: DIN 1.0/2.3, HD-BNC, MCX, MMCX, SMB
  • 75 Ω: BNC low-profile and right-angle
Precision RF Board Connectors

Samtec Original Solutions

  • Bulls Eye® high-performance test system to 70 GHz
  • High vibration and 75 Ω MMCX
  • Ganged micro -miniature high-performance RF cable assemblies with rugged contacts
  • Circular RF shielded twisted pair system
  • IsoRate® cost-efficient high-performance isolated signal systems
  • Machined U.FL to 500 cycles
Non-Magnetic Solutions

Non-Magnetic Solutions

  • Truly non-magnetic RF solutions; 100% inspected for magnetic permeability
  • Nearly all Samtec interconnects can be ordered as non-magnetic
  • Supported by Samtec's quick-turn lead times and unmatched service
  • Ideal for medical imaging, advanced driver assistance systems, hand held devices, etc.
  • Contact [email protected]

12G-SDI Broadcast Video Solutions

  • Largest variety of 12G-SDI optimized products
  • Analysis and launch optimization (contact [email protected])
  • 75 Ω BNC, HD-BNC and DIN 1.0/2.3
  • Right-angle, vertical, edge mount, low profile and standard or tall trough-hole
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...