Flat Flexible Cable Systems, ZIF Connectors and Jumpers

Flat Flexible Cable systems and jumpers featuring 0.50 mm (.0197") and 1.00 mm (.0394") pitch systems with standard and zero insertion force (ZIF) connectors

FEATURES

  • 0.50 mm (.0197") and 1.00 mm (.0394") pitch systems
  • Standard and Zero Insertion Force (ZIF) connectors

Products

FJH

Flat Flexible Cable Jumper, 0.50 mm Pitch

Features
  • Standard pin counts available from stock
  • Easily modified for custom pin counts and lengths
  • Mating standard and ZIF connectors
Flat Flexible Cable Jumper, 0.50 mm Pitch

ZF5S

Zero Insertion Force Connector for FFC, 0.50 mm (.0197") Pitch

Features
  • Horizontal orientation
  • Surface mount
Zero Insertion Force Connector for FFC, 0.50 mm (.0197") Pitch

FJ

1.00 mm Flat Flex Cable

Features
  • Standard pin counts available from stock
  • Easily modified for custom pin counts and lengths
  • Mating standard and ZIF connectors
1.00 mm Flat Flex Cable

ZF1

1.00 mm Zero Insertion Force Flat Flexible Cable Socket Strip

Features
  • Horizontal orientation
  • Surface mount
1.00 mm Zero Insertion Force Flat Flexible Cable Socket Strip

FC1

1.00 mm Flat Flexible Cable (FFC) Socket Strip

Features
  • Low Insertion force contacts available
  • Surface mount
  • Vertical and horizontal
1.00 mm Flat Flexible Cable (FFC) Socket Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...