Test and Debug Products

Bulls Eye® test point system for reduced board trace lengths, higher performance, lower cost and four times the high bandwidth signals in the same real estate as traditional SMA test systems. Test and debug cable systems in coax, twinax and shielded twisted pair designs to meet demanding emulation requirements.


EmulationEmulation

Test and debug cable systems designed to meet demanding emulation requirements.

Features
  • 50 ohm coax, 100 ohm twinax and shielded twisted pair cable assemblies
  • Single-ended and differential pair signal routing
  • Wide variety of pitches available
  • Ruggedizing features such as screw downs, strain relief, locks and latches
Products
V
  • ERCD
  • ERDP
  • ECDP
  • ERM8
  • ERF8
  • HSEC8-DV
  • SEAC
  • SEAF
  • SEAF-RA
  • EQRD
  • QRF8
  • QRM8
  • HQCD
  • HQDP
  • EQCD
  • EQDP
  • QTH
  • QSH
  • QTH-DP
  • QSH-DP
  • QTE
  • QSE
  • QTE-DP
  • QSE-DP
  • HHSC
  • SSW
  • SSQ
  • ESW
  • ESQ
  • BCS
  • SSM
  • TSW
  • MTSW
  • TSM
  • TSS
  • ZSS
  • FCS8
  • CJT-TH
  • CJT-BH
  • PCIE
  • PCIEC
  • FCF8
  • C28S
  • PCIE-LP
  • ERF8-S
Emulation

Bulls Eye®Bulls Eye® RF High-Performance Test to 90 GHz

Bulls Eye® high-performance test assembly features a high-density space saving design that enables smaller evaluation boards and shorter trace lengths in test and measurement applications. The Bulls Eye® block compression mounts to the board for placement directly adjacent to the SerDes being characterized. The solderless design improves overall cost and is easy to use within a lab setting.

Features
  • 90 GHz, 70 GHz, 50 GHz and 40 GHz test assemblies
  • Compression mounts to the board for placement directly adjacent to the SerDes being characterized
  • Solderless design improves cost
  • Easy to use within a lab setting
  • Microstrip/CPW or Stripline PCB transmission
  • End 2 connection to instrumentation: 1.00 mm, 1.85 mm, 2.40 mm or 2.92 mm
  • High-density, space-saving design
  • Single or double row
  • Test boards available for performance verification
  • RF Group: dedicated RF engineers provide personal support for meeting specific RF challenges
Products
V
  • BE90A
  • BE70A
  • BE40A
Bulls Eye®

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...