x

Micro Backplane Systems

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. Micro backplane systems include high-speed edge card sockets, high-density arrays, integral ground planes and rugged Edge Rate® interconnects in a variety of pitch, orientation and termination.


Edge Rate®Edge Rate® Rugged, High-Speed High Cycle Connector Strips

Rugged Edge Rate® high speed, high cycle connector strips with contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Robust when "zippered" during unmating
  • Up to 56 Gbps PAM4 performance
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Stack heights from 5 mm to 18 mm
  • Extremely slim 2.5 mm body width on 0.635 mm pitch system
  • 0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system
Products
V
  • ERM8
  • ERF8
  • ERM8-RA
  • ERF8-RA
  • ERM8-EM
  • ERF8-EM
  • ERM8-S
  • ERF8-S
  • ERM5
  • ERF5
  • ERF5-RA
  • ERF6
  • ERM6
  • GPSK
  • GPPK
Edge Rate®

High-Speed 0.80 mm Pitch Edge Card ConnectorsGenerate® High-Speed 0.80 mm Pitch Edge Card Connectors

Generate® high-speed edge card connectors / sockets with rugged Edge Rate® contacts on a micro 0.80 mm pitch.

Features
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts
  • Card slot: 1.60 mm (.062")
  • Single-ended and differential pairs
  • Vertical, right-angle, edge mount
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • RU8 system for elevated board stacking
Products
V
  • HSEC8-DV
  • HSEC8-RA
  • HSEC8-EM
  • HSEC8-PV
  • HSEC8-DP
  • HTEC8
  • RU8
  • HSC8
High-Speed 0.80 mm Pitch Edge Card Connectors

1.00 mm Pitch High-Speed Edge Card1.00 mm Pitch High-Speed Edge Card

1.00 mm pitch high-speed edge card sockets with rugged Edge Rate® contacts and misalignment mitigation.

Features
  • Performance to 14 GHz / 28 Gbps
  • Rugged Edge Rate® contacts decrease crosstalk and increase cycle life
  • 20 – 140 total pins
  • Accepts .062" (1.60 mm) thick cards
  • Optional weld tab and alignment pin
Products
V
  • HSEC1-DV
1.00 mm Pitch High-Speed Edge Card

Micro Edge Card SystemsMicro Edge Card Systems

Micro pitch edge card sockets in a variety of centerlines and orientations.

Features
  • Performance to 56 Gbps NRZ
  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Available in surface mount and through-hole
  • Vertical, right-angle, edge mount
Products
V
  • MEC8-DV
  • MEC8-VP
  • MEC8-RA
  • MEC8-EM
  • MEC6-DV
  • MEC6-RA
  • MEC1
  • MEC1-RA
  • MEC1-EM
  • MECF-DV
  • MEC2-DV
  • MEC5-RA
  • MEC5-DV
Micro Edge Card Systems

Q Rate®Q Rate® Slim, Rugged High-Speed Interconnects

Samtec Q Rate® connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.

Features
  • Performance to 28 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Up to 156 positions
  • Slim footprint (less than 5.00 mm wide)
Products
V
  • QRF8
  • QRM8
  • QRF8-DP
  • QRF8-RA
  • QRM8-DP
  • QRM8-RA
Q Rate®

Q Strip®Q Strip® High-Speed Interconnects

Samtec Q Strip® connectors are designed for high-speed board-to-board applications where signal integrity is essential

Features
  • Performance: Up to 14.0 GHz /28 Gbps
  • Integral ground/power plane
  • Connector to connector retention options
  • Vertical, perpendicular, and coplanar applications
  • Contacts: Up to 180 I/Os
  • Stack height: 5 mm - 25 mm
Products
V
  • QSH
  • QTH
  • QSS
  • QTS
  • QSE
  • QTE
  • QTS-RA
  • QSS-RA
  • GPSK
  • GPPK
Q Strip®

Q2™Q2™ Rugged/High-Speed Interconnects

These rugged, high-speed connectors feature a ground plane and high-wipe contacts.

Features
  • Performance to 25 Gbps NRZ
  • Increased insertion depth
  • Dual stage hot pluggable
  • Integral ground/power plane
  • Shielded option available
  • Power combo option
  • Contacts: Up to 208 I/Os
  • Stack height: 10.00 mm - 16.00 mm
Products
V
  • QFS
  • QMS
  • QFS-DP
  • QMS-DP
  • QFS-RA
  • QMS-RA
  • QFS-EM
  • QMS-EM
  • QFS-PC
  • QMS-PC
  • QFSS
  • QMSS
  • QFSS-DP
  • QMSS-DP
  • QFSS-PC
  • QMSS-PC
  • QFSS-DP-PC
  • QMSS-DP-PC
  • GPSK
  • GPPK
Help Me Choose?
Q2™

SEARAY™SEARAY™ High-Density Open-Pin-Field Arrays

These high-speed, high-density open-pin-field arrays allow maximum grounding and routing flexibility.

Features
  • Maximum routing and grounding flexibility
  • Lower insertion/extraction forces vs. typical array products
  • 56 Gbps PAM4 performance
  • Up to 560 I/Os in open pin field design
  • 1.27 mm (.050") pitch
  • Rugged Edge Rate® contact system
  • Can be "zippered" during mating/unmating
  • Solder charge terminations for ease of processing
  • Meets Extended Life Product™ (E.L.P.™) standards
  • Analog Over Array™ capable
  • 7 - 18.5 mm stack heights
  • Vertical, right-angle, press-fit
  • Elevated systems to 40 mm
  • 85 ohm systems
  • Standards: VITA 47, VITA 57.1 FMC, VITA 57.4 FMC+, VITA 74 VNX, PISMO™ 2
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
Products
V
  • SEAF
  • SEAM
  • SEAF-RA
  • SEAM-RA
  • SEAMP
  • SEAFP
  • SEAFP-RA
  • SEAR
  • SEAMI
  • JSO
SEARAY™

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...