Four Row High-Density Connectors

High-density four row connectors, .050" (1.27 mm) X .050" (1.27) pitch board stacking interconnects with high-reliability Tiger Eye™ and high-retention Tiger Buy™ contact systems.


High-Reliability Quad Row SystemHigh-Reliability .050" x .050" Pitch Quad Row System

Four row terminal and socket strips with up to 200 Tiger Eye™ contacts for high-reliability.

Features
  • High-density connector strips up to 200 pins
  • High-reliability Tiger Eye™ contact system
  • Four row staggered layout
  • Optional locking clips and alignment pins
Products
V
  • MOLC
  • FOLC
High-Reliability Quad Row System

Cost Effective Quad Row SystemCost Effective .050" (1.27 mm) Pitch Four Row Connectors

Four row connectors, terminal and socket strips with up to 200 Tiger Buy™ pins on a staggered layout.

Features
  • High-density connector strips up to 200 pins
  • High-retention Tiger Buy™ contacts
  • Four row design
  • Optional locking clips
Products
V
  • TOLC
  • SOLC
Cost Effective Quad Row System

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...