Performance to 18 GHz
26.5 GHz options available
Available on a variety of standard cable assemblies
A wide variety of orientations and PCB terminations available
Precision cable connectors available for a variety of high-frequency industry standard cables
Cable connectors also available on RG 174, RF 316, RG 178 and RG 58
Mechanically compatible with 2.92 mm and 3.50 mm interconnects
Non-magnetic options available for medical and aerospace applications
Subminiature interconnects with screw-type coupling.
Features
Downloads & Resources
Literature
Technical Documents
Products
SMA
50 Ohm SMA Jack Board Connector
Features
50 ohm impedance
Vertical or right-angle orientations
Non-magnetic option available for medical and aerospace applications
Performance to 18 GHz (26.5 GHz options also available)
Through-hole, surface mount, mixed technology or edge mount
SMA-CA
6 GHz, 50 Ohm SMA Jack or Plug, Cable Connector
Features
SMA cable connectors
Straight or right-angle plug available on RG 174, RG 316, RG 402 (.141"), RG 405 (.086") or RG 58 cables
Non-magnetic options available for medical and aerospace applications
Performance to 6 GHz (cable dependent)
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF™
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®