5.00 mm Pitch PowerStrip™/30 Discrete Wire System

5.00 mm Pitch PowerStrip™/30

Power only and combination signal/power cables with mating sockets up to 30 A per pin for rugged applications.

FEATURES

  • 30 A high-power system
  • Dual leaf / dual blade power blades
  • Tiger Eye™ signal contacts
  • Rugged latching system
  • Power only and combination signal/power systems
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Products

IMS5

5.00 mm PowerStrip™/30 A Discrete Wire Socket Housing

Features
  • 5.00 mm (.1969") pitch
  • 14 to 16 AWG cable
  • Single Row
  • Plastic latches
5.00 mm PowerStrip™/30 A Discrete Wire Socket Housing

IMSC5

5.00 mm Power Contacts/ 2.00 mm Signal Contacts PowerStrip™/30 A Discrete Wire Combo Cable Housing

Features
  • 5.00 mm (.1969") pitch
  • 2.00 mm (.0787") pitch
  • 14 to 30 AWG cable
  • Plastic latches
  • UL: File # E111594
5.00 mm Power Contacts/ 2.00 mm Signal Contacts PowerStrip™/30 A Discrete Wire Combo Cable Housing

CC46L

5.00 mm PowerStrip™/30 A Crimp Contact, Loose Piece

Features
  • .197" (5.00 mm) pitch
  • Copper alloy crimp termination contact
  • Accepts 14 to 16 AWG cable
  • Loose contacts
5.00 mm PowerStrip™/30 A Crimp Contact, Loose Piece

CC46R

5.00 mm PowerStrip™/30 A Crimp Contact, Reel Packaging

Features
  • .197" (5.00 mm) pitch
  • Copper alloy crimp termination contact
  • Accepts 14 to 16 AWG cable
  • Reeled contacts
5.00 mm PowerStrip™/30 A Crimp Contact, Reel Packaging

CC81L

2.00 mm Tiger Eye™ Crimp Contact, Loose Piece

Features
  • 2.00 mm (.0787") pitch
  • High-performance multi-finger Beryllium Copper contact
  • Accepts 24 to 30 AWG cable
  • Loose contacts
2.00 mm Tiger Eye™ Crimp Contact, Loose Piece

CC81R

2.00 mm Tiger Eye™ Crimp Contact, Reel Packaging

Features
  • 2.00 mm (.0787") pitch
  • High-performance multi-finger Beryllium Copper contact
  • Accepts 24 to 30 AWG cable
  • Reeled contacts
2.00 mm Tiger Eye™ Crimp Contact, Reel Packaging

MPSS

5.00 mm PowerStrip™/30 A Power Cable Assembly, Socket

Features
  • 5.00 mm (.1969") pitch
  • High-power dual leaf style contact
  • Polarized with rugged latching system
  • 14 and 16 AWG cable
  • 2 to 8 power positions
  • Current rating to 11.7A
5.00 mm PowerStrip™/30 A Power Cable Assembly, Socket

MPCC

5.00 mm Mini PowerStrip™/30 A Signal/Power Combo Cable Assembly

Features
  • 5.00 mm (.1969") pitch
  • High-power dual leaf style contact
  • High-reliability Beryllium Copper Tiger Eye™ signal contacts
  • Polarized with rugged latching system
  • 14 and 16 AWG cable for power, 24 to 30 AWG cable for signal
  • 4 power positions with 16 or 24 signal pins
5.00 mm Mini PowerStrip™/30 A Signal/Power Combo Cable Assembly

MPT

5.00 mm PowerStrip™/30 A Dual Blade Terminal Strip

Features
  • 5.00 mm (.1969") pitch
  • High-power dual blade contact
  • 2 to 8 power positions
  • Current rating to 24.7A
5.00 mm PowerStrip™/30 A Dual Blade Terminal Strip

MPTC

5.00 mm PowerStrip™/30 A Signal/Power Combo Terminal Strip

Features
  • 5.00 mm (.1969") pitch for power contacts
  • High-power dual blade contact
  • 2 or 4 power positions
  • 16, 24, 40 or 80 signal pins
5.00 mm PowerStrip™/30 A Signal/Power Combo Terminal Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...