x

.100" Pitch Square Post Sockets and Terminals

.100" (2.54 mm) pitch sockets, headers, terminals and board stackers in low profile, elevated, and high-density designs to connect multiple boards together. Options include vertical and right-angle orientations; through-hole, surface mount, mixed technology, press-fit and pass-through terminations.


SI Lite SolutionsSI Lite - Rugged 8 Gbps High-Speed Connectors

Cost-effective board stacking solutions rated up to 8 Gbps to run high-speed signals in a variety of applications.

Features
  • Up to 8 Gbps performance
  • Compatible with popular industry standards including PCIe® 1.0, 2.0 and 3.0, JTAG, LVDS, etc.
  • Cost-effective solutions
  • Tiger Eye™ rugged contact system
  • Flexible board stackers
Products
V
  • FTSH
  • CLP
  • SFM
  • TFM
  • SFC
  • TFC
  • FOLC
  • MOLC
  • S2M
  • T2M
  • SFMC
  • TSM
  • SSM
  • SSW
  • MMS
  • CLT
  • TW-SM
  • TW-TH
SI Lite Solutions

.100" (2.54 mm) Pitch Socket Strips.100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility.

.100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility.

Features
  • Choice of three contact systems
  • Vertical and right-angle/horizontal
  • Through-hole, surface mount and press-fit terminations
  • Standard, low profile and elevated designs
  • Single, double and triple row designs on specific series
  • Bottom mount or pass-through styles
  • E.L.P.™ certified systems available
Products
V
  • SSW
  • SSQ
  • ESW
  • ESQ
  • PHF
  • BSW
  • BCS
  • SSM
  • SMH
  • SLW
  • HLE
  • CES
.100" (2.54 mm) Pitch Socket Strips

.100" (2.54 mm) Pitch Terminal Strips.100" (2.54 mm) Pitch Square Post Terminal Strips

.100" pitch socket strips, 2.54 mm square post terminal strips, with contact and design flexibility.

Features
  • Flexible terminal strips and board stackers
  • Shrouded, skyscraper and low profile
  • Through-hole, surface mount, mixed technology and press fit
  • Modify post or stacker height as standard
  • Vertical, perpendicular and coplanar mating
  • Wide variety of standard options and features including polarization, locking clips, alignment pins, etc.
Products
V
  • TSW
  • HTSW
  • TSM
  • MTSW
  • HMTSW
  • PHT
  • TLW
  • MTLW
  • TSSH
  • HTSS
  • ZSS
  • DW
  • ZW
  • HW-TH
  • HW-SM
  • EW
.100" (2.54 mm) Pitch Terminal Strips

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...