Intelligent automation continues to change the way processes and information are managed, driving advancements like machine learning, sensors, and computing power to fuel integration.

Samtec's high-performance and rugged solutions combined with exceptional Sudden Service® support the spectrum of industrial applications producing unprecedented efficiency and quality in the market today.

Applications

Samtec offers a wide variety of solutions for any type of industrial applications.


POPULAR PRODUCTS

Choose from some of Samtec’s most popular products for Industrial Applications


Rugged Tiger Eye™ SystemsRugged, High-Speed, High Reliability Connector, Tiger Eye™ Systems

This rugged, high cycle, high reliability connector system features Samtec's Tiger Eye™ contact system.

Features
  • High-reliability Tiger Eye™ three-finger BeCu contact system
  • Optional locking and latching systems for higher withdrawal force
  • Extended Life Product™ testing available
  • Standard and cost-saving designs
Products
V
  • SFM
  • TFM
  • SEM
  • SEML
  • TEM
  • SMM
  • TMM
  • SFC
  • SFMC
  • SFML
  • TFML
  • SFMH
  • TFC
  • S2M
  • T2M
  • FSH
  • SEMS
  • TEMS
  • FOLC
  • MOLC
Rugged Tiger Eye™ Systems

URSA® I/OURSA® I/O Ultra Rugged Cable System

URSA® I/O features a hyperboloid-type contact for extreme reliability and high mating cycles in ultra rugged applications with EMI protection.

Features
  • Four points of contact for an extremely reliable connection
  • Hyperboloid-type contact for extreme high mating cycles
  • Micro 1.00 mm pitch in double row space saving design
  • Extreme density with up to 1,450 total I/Os in a 1RU panel (29 cables at 50 total I/Os each)
  • Cable-to-cable and cable-to-board solutions
  • EMI shielding to limit signal degradation and optimize performance
Products
V
  • B1SDT
  • P1PDT
  • P1M
  • IBT1
  • B1SDR
  • B1SDS
  • CC508
  • IPP1
  • P1PDR
  • P1PDS
  • TC145
  • B1SD
  • P1PD
URSA® I/O

AcceleRate® mPAcceleRate® mP High-Density, High-Speed Power/Signal Arrays

These 0.635 mm pitch power/signal arrays achieve 64 Gbps PAM4 speeds and feature rotated power blades for improved performance and simplified breakout region (BOR). View the full line of AcceleRate® products.

Features
  • Best in class density for power and signal
  • Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity and reduced crowding
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Open-pin-field for grounding and routing flexibility
  • High-density multi-row design
  • Low profile 5 mm stack height; up to 16 mm in development
  • 4 or 8 total power blades; up to 10 in development
  • 60 or 240 total signal positions; additional position counts in development
  • 0.635 mm signal pitch
  • Optional weld tabs
  • Standard weld tabs for a secure connection to the board
  • Polarized guide posts for blind mating
  • View the full line of AcceleRate® products
Products
V
  • UDF6
  • UDM6
AcceleRate® mP

Micro Blade & BeamMicro Blade & Beam Ultra Fine Pitch Connectors

0.40 mm and 0.50 mm pitch Micro Blade & Beam ultra slim, ultra low profile connectors.

Features
  • Ultra fine pitch – 0.40 mm and 0.50 mm
  • Ultra low stack down to 2.00 mm
  • Slim body design for increased board space savings
Products
V
  • ST4
  • SS4
  • SS5
  • ST5
  • SLH
  • TLH
Micro Blade & Beam


Flyover® Cable Technology Flyover® Cable Technology

Flyover® Twinax Cable Assemblies

Features
  • Achieve next gen speeds by routing signals via ultra low skew twinax cable versus through lossy PCB
  • Cost-effective, high-performance and heat efficient answer to the challenges of 56 Gbps bandwidths and beyond
  • Ideal for 28 – 112+ Gbps applications
  • Features Samtec’s proprietary co-extruded Eye Speed® twinax cable technology
  • Simplifies board layout, extends signal reach and density
  • Thermal improvement versus a standard network switch
Twinax Family


Precision RF Precision RF

Microwave/Millimeter Wave Cable Assemblies & Connectors

Features
  • High-frequency, microwave/millimeter wave solutions to 110 GHz
  • Cable assemblies, cable connectors and board level connectors
  • Variety of interfaces: 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, 3.50 mm, SSMA, SMP, SMPM, ganged SMPM, SMA, N Type, TNCA
  • Magnum RF™ ganged SMPM for 40% greater density, less processing time and better positional alignment
  • Low-loss microwave and millimeter wave cable from .047" to .277"
  • Vertical or edge launch solderless compression mount board connectors for test and measurement applications
  • Soldered push-on board connectors for high-density, blind-mate applications
  • Between-series and in-series adaptors designed for well-performing VSWR
Precision RF Family

AcceleRate® MiniAcceleRate® Mini Extreme Performance, Mini Form Factor Cable System

AcceleRate® Mini Flyover® system delivers 112 Gbps PAM4 performance in an incredibly small form factor via Eye Speed® Thinax™ ultra performance twinax cable.

Features
  • 112 Gbps PAM4 performance
  • Eye Speed® 34 AWG, 92 Ω Thinax™ ultra performance twinax cable
  • One or two differential pairs
  • Vertical and right-angle mating board connector
  • Design flexibility as an End 2 option for Flyover® assemblies
  • Friction retention latching for a secure connection
  • Standard alignment pins
  • View the full line of AcceleRate® products
Products
V
  • ARM6
  • AMF6
AcceleRate® Mini

Testing and Certifications


Samtec’s products are tested to or beyond industry standards to ensure quality and performance in industrial applications.

extended life
severe environment tested

SAMTEC PICTURE SEARCH

Visually Find Your Solution


Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...