2.00 mm (.0787") Pitch IDC Connectors, Terminals, and Sockets

This 2mm pitch IDC Connector mates with 0.50 mm (.0197") square post terminal strips.

FEATURES

  • High-performance Tiger Eye™ contacts
  • Choice of socket and plug terminations
  • Low 5.08 mm (.200") profile
  • Variety of options including strain relief
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations

Products

TCSD

IDC Socket Cable Assemblies, 2.00mm Pitch

Features
  • 2.00 mm (.0787") pitch
  • High-reliability Tiger Eye™ contacts
  • All common pin counts from 4 to 25
  • Optional strain relief
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Mating shrouded terminal strips and ejector headers
IDC Socket Cable Assemblies, 2.00mm Pitch

TCMD

2.00 mm IDC Ribbon Cable Assembly, Terminal

Features
  • 2.00 mm (.0787") pitch
  • All common pin counts from 4 to 25
  • Optional strain relief
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Double ended with termination to socket strip available
2.00 mm IDC Ribbon Cable Assembly, Terminal

EHT

2.00 mm Shrouded IDC Ejector Header

Features
  • Optional caps to lock cable to header
  • Polarization notch
  • 2.00 mm (.0787") pitch
  • Through-hole, right-angle and surface mount
  • All common pin counts from 5 to 25
2.00 mm Shrouded IDC Ejector Header

STMM

2.00 mm Shrouded Terminal Strip, Cable Mate

Features
  • 2.00 mm (.0787") pitch
  • All common pin counts from 4 to 25
  • Polarization notch
  • Through-hole, right-angle and surface mount
2.00 mm Shrouded Terminal Strip, Cable Mate

ZSTMM

2.00 mm Shrouded Variable Stack Height Terminal Strip, Cable Mate

Features
  • 2.00 mm (.0787") pitch
  • All common pin counts from 4 to 25
  • Flex stack design for elevated mating
  • Polarization notch
2.00 mm Shrouded Variable Stack Height Terminal Strip, Cable Mate

ETMM

2.00 mm Shrouded Terminal Strip For TCSD With Strain Relief

Features
  • Polarization notch
  • 2.00 mm (.0787") pitch
  • All common pin counts from 5 to 25
  • Through-hole, right-angle and surface mount
2.00 mm Shrouded Terminal Strip For TCSD With Strain Relief

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...