0.80 mm Pitch Tiger Eye™ Discrete Wire System

Micro discrete wire system with Tiger Eye™ contact system for high-reliability and high-cycle applications.

FEATURES

  • High-reliability Tiger Eye™ contact system
  • 5, 10, 15 and 20 contacts per row
  • 32 AWG wire
  • Single and double ended assemblies
  • Retention latch as standard

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Samtec Discrete Wire Cable Assemblies

Products

SESDT

0.80 mm Double Row Tiger Eye™ Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

Features
  • 0.80 mm (.0315") pitch
  • High-reliability Tiger Eye™ contact system
  • 5, 10, 15 and 20 positions per row
  • 32 AWG
  • Latching feature increases withdrawal force
  • UL: File # E111594
0.80 mm Double Row Tiger Eye™ Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

TEM

Micro Tiger Eye™ Header Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: 0.31 mm (.012") diameter post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Up to 8 Gbps performance
Micro Tiger Eye™ Header Strip, 0.80 mm pitch

ISDE

0.80 mm Double Row Discrete Wire Cable Assembly Housing

Features
  • 0.80 mm (.0315") pitch
  • Latching feature increases withdrawal force
  • Semi-auto assembly tooling available
  • Hand tool available
  • 5, 10, 15 and 20 positions per row
  • UL: File # E111594
0.80 mm Double Row Discrete Wire Cable Assembly Housing

CC396

0.80 mm Crimp Contact, Reel Packaging

Features
  • 0.80 mm (.0315") pitch
  • Assembly tooling available (Visit samtec.com/tooling)
  • Reeled contacts (4k, 15k or 50k reel)
  • High-reliability Tiger Eye™ contact system
0.80 mm Crimp Contact, Reel Packaging

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...