.050" Systems

.050" (1.27 mm) pitch board stacking socket and terminal strips in low profile and elevated stack heights, pass-through, rugged, high-density, and low cost designs.


.050" x .050" Micro Pitch Systems.050" x .050" Micro Pitch Board-to-Board Terminal and Socket Strips

.050" (1.27mm) x .050" (1.27mm) pitch board-to-board terminal and socket strips in a variety of board stacking heights, orientations and contact styles.

Features
  • Series up to 10,000 cycles
  • Wide array of board stacking heights
  • Various mating orientations
  • Rugged options
  • Numerous contact styles
  • Stack heights .235" (5.91 mm) - .754" (19.15 mm)
  • Available up to 100 pins
Products
V
  • TFM
  • TFML
  • TFC
  • FW-SM
  • FW-TH
  • FTSH
  • FTS
  • FSH
  • SFM
  • SFML
  • SFC
  • SFMC
  • SFMH
  • CLP
  • FLE
.050" x .050" Micro Pitch Systems

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...