2.00 mm Pitch Discrete Wire IDC System

Cable-to-board system for ease of termination in field applications.

FEATURES

  • Components only, customer assembly
  • No special tooling required
  • Available in 2, 3, 4 or 5 positions
  • Accepts 24 AWG discrete wire cable
  • Standard single latch for locking

VIDEOS

Samtec Discrete Wire IDC System

Products

I2SS

2.00 mm Single Row Discrete Wire IDC System Cable Assembly Housing, Socket

Features
  • 2.00 mm (.0787") pitch
  • 24 AWG cable
  • Plastic latch
  • UL: File # E111594
2.00 mm Single Row Discrete Wire IDC System Cable Assembly Housing, Socket

T2I

2.00 mm Discrete Wire IDC Terminal Strip

Features
  • Pitch: 2.00 mm (.0787")
  • Orientation: Vertical
  • Termination: Through-hole
  • Special Feature: Latching
2.00 mm Discrete Wire IDC Terminal Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...