URSA® I/O Ultra Rugged Cable System

URSA® I/O Ultra Rugged Cable System

URSA I/O features a hyperboloid-type contact for extreme reliability and high mating cycles in ultra rugged applications with EMI protection.


Family Overview

Samtec’s URSA I/O cable-to-cable and cable-to-board solutions achieve four points of contact for a reliable connection in a small form factor, which allows for extreme density on the panel. Designed for ultra rugged applications, EMI shielding helps to limit signal degradation and optimize performance.

ursa io overview

FEATURES

High-Reliability

  • Four points of contact for a reliable connection
  • Hyperboloid-type contact for extreme high mating cycles
High-Reliability

Extreme Density/Small Form Factor

  • Micro 1.00 mm pitch in double row space saving design
  • Extreme density with up to 1,450 total I/Os in a 1RU panel (29 cables at 50 total I/Os each)
Extreme Density/Small Form Factor

Ultra Rugged

  • EMI shielding to limit signal degradation and optimize performance
  • Captive panel screws
  • Strain relief
Ultra Rugged

DOWNLOADS & RESOURCES

Literature

Flyover® QSFP Application Design Guide

Ultra Rugged Brochure

Get
Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Get

Products

B1SDT

URSA™ I/O Ultra Rugged Socket Cable Assembly, Teflon™ Fluoropolymer Wire

Features
  • Four points of contact for an extremely reliable connection
  • Hyperboloid-type contact for extreme high mating cycles
  • Micro 1.00 mm (.0394") pitch
  • Double row design, up to 40 positions per row
  • 28 or 30 AWG Teflon™ fluoropolymer wire
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
URSA™ I/O Ultra Rugged Socket Cable Assembly, Teflon™ Fluoropolymer Wire

P1PDT

URSA™ I/O Ultra Rugged Panel Mount Terminal Cable Assembly, Teflon™ Fluoropolymer Wire

Features
  • Four points of contact for an extremely reliable connection
  • Hyperboloid-type contact for extreme high mating cycles
  • Micro 1.00 mm (.0394") pitch
  • Double row design, up to 40 positions per row
  • 28 or 30 AWG Teflon™ fluoropolymer wire
  • End 2 options
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
URSA™ I/O Ultra Rugged Panel Mount Terminal Cable Assembly, Teflon™ Fluoropolymer Wire

P1M

URSA™ I/O Ultra Rugged Board Mount I/O Connector

Features
  • Through-hole or surface mount
  • Double row design, up to 40 positions per row
  • Micro 1.00 mm (.0394") pitch
  • Hot swap option available
URSA™ I/O Ultra Rugged Board Mount I/O Connector

IBT1

URSA™ I/O Ultra Rugged Cable Socket Housing

Features
  • 10, 15, 35 & 30 pins on a 1.00 mm (.0394”) pitch
  • For use with B1SDS metal shell and CC508 crimp contact.
URSA™ I/O Ultra Rugged Cable Socket Housing

B1SDR

URSA® I/O Cable Holder for Socket Housing

Features
  • 10, 15, 35 & 30 pins on a 1.00 mm (.0394”) pitch
  • Required for use with IBT1 socket housing
URSA® I/O Cable Holder for Socket Housing

B1SDS

URSA™ I/O Metal Shell for Cable Socket Housing

Features
  • Captive screws for cable-to-cable and cable-to-board applications
  • For use with IBT1 cable socket housing and CC508 crimp contact.
URSA™ I/O Metal Shell for Cable Socket Housing

CC508

URSA™ I/O Crimp Contact

Features
  • Gold plated crimp contact with Gold Flash tail
  • Available in a Reel, Mini Reel or Bubble Bag
  • For use with IBT1 cable socket housing and B1SDS metal shell.
URSA™ I/O Crimp Contact

IPP1

URSA™ I/O Ultra Rugged Cable Terminal Housing

Features
  • 10, 15, 35 & 30 pins on a 1.00 mm (.0394”) pitch
  • For use with P1PDS metal shell and TC145 crimp terminal.
URSA™ I/O Ultra Rugged Cable Terminal Housing

P1PDR

URSA® I/O Cable Holder for Terminal Housing

Features
  • 10, 15, 35 & 30 pins on a 1.00 mm (.0394”) pitch
  • Required for use with IPP1 terminal housing
URSA® I/O Cable Holder for Terminal Housing

P1PDS

URSA™ I/O Metal Shell for Cable Terminal Housing

Features
  • Captive screw holes for cable-to-cable and cable-to-board applications
  • For use with IPP1 cable terminal housing and TC145 crimp terminal.
URSA™ I/O Metal Shell for Cable Terminal Housing

TC145

URSA™ I/O Crimp Terminal

Features
  • Gold plated crimp terminal with Gold Flash tail
  • Available in a Reel, Mini Reel or Bubble Bag
  • For use with IPP1 cable terminal housing and P1PDS metal shell.
URSA™ I/O Crimp Terminal

B1SD

IN DEVELOPMENT: URSA™ I/O Ultra Rugged Socket Cable Assembly

Features
  • Four points of contact for an extremely reliable connection
  • Hyperboloid-type contact for extreme high mating cycles
  • Micro 1.00 mm (.0394") pitch
  • Double row design, up to 40 positions per row
  • 28 or 30 AWG PVC wire with color-coded option available
IN DEVELOPMENT: URSA™ I/O Ultra Rugged Socket Cable Assembly

P1PD

IN DEVELOPMENT: URSA™ I/O Ultra Rugged Panel Mount Terminal Cable Assembly

Features
  • Four points of contact for an extremely reliable connection
  • Hyperboloid-type contact for extreme high mating cycles
  • Micro 1.00 mm (.0394") pitch
  • Double row design, up to 40 positions per row
  • 28 or 30 AWG PVC wire with color-coded option available
  • End 2 options
IN DEVELOPMENT: URSA™ I/O Ultra Rugged Panel Mount Terminal Cable Assembly

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...