Mid Board Optics Systems

FireFly™ Micro Flyover System™ is a future-proof, inside-the-box mid board optics interconnect solution, with performance to 28 Gbps per lane and a path to 56 Gbps. Designed for the interchangeability of copper and optical using the same high-performance connector set, this easy to assemble system improves signal integrity and increases signal path length to meet today’s data rate requirements and the next generation. With an industry leading miniature footprint, FireFly™ accommodates greater density and closer proximity to the IC for chip-to-chip, board-to-board, on-board and system-to-system connectivity.


Firefly™ Micro Flyover System™Micro Flyover On-Board Optical Engine, FireFly™

Future-proof system with interchangeability of FireFly™ copper and optical using the same micro mxc connector system for up to 28 Gbps per lane.

Features
  • High-speed performance to 28 Gbps per lane
  • x4 and x12 designs
  • Variety of integral heat sink and End 2 options
  • Interchangeability of copper and optical
  • Micro rugged two-piece connector
  • Extended temperature and PCIe®-Over-Fiber solutions
Products
V
  • ECUO
  • PCUO
  • ETUO
  • ETMO
  • PTUO
  • ECUE
  • PCUE
  • UEC5-1
  • UEC5-2
  • UCC8
  • PCOA
Firefly™ Micro Flyover System™

Halo™Halo™ Next Gen Optical Transceivers - IN DEVELOPMENT

IN DEVELOPMENT - Designed for next gen embedded applications demanding 56/112 Gbps PAM4 performance in low profile and ruggedized form factors.

Features
  • Up to 16 channels (8 channel bidirectional); 112 Gbps PAM4 per lane
  • Low profile with a 2-piece contact system
  • Designed to withstand high shock and vibration
  • Features a low center of gravity for a stable connection to the board
  • Optically pluggable for easy field replacement
  • Protocol agnostic
  • Supports data center, HPC and FPGA Protocols, including 10/40/100/400/800 GbE Ethernet, InfiniBand™, Fibre Channel, PCIe®, CXL® and Aurora
  • Variety of heat sink options for conduction, convection, cold plates or liquid cooling thermal relief
  • Rugged surface mount connector with integrated locking latch mechanism simplifies mating/unmating of the cable assembly
  • Halo™ optical, copper and active copper systems are interchangeable using the same high-performance surface mount connector
Products
V
Halo™

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...