PC/104™ Connectors, PC/104-Plus™ Square Post Systems

PC/104™ connectors and PC/104-Plus™ elevated connectors with stack through, non stack through and self-nesting tails, in a choice of through-hole or press-fit terminations.


PC/104™ SystemsPC/104™ Systems

Elevated .100" (2.54 mm) pitch square post system.

Features
  • Stack-through and non-stack-through connectors
  • Self-nesting .025" (0.635 mm) SQ post tails
  • Rugged Tiger Buy™ contacts
  • Standard and low insertion force
  • Single, double and triple row up to 108 pins
Products
V
  • ESQ
PC/104™ Systems

PC/104-Plus™ SystemsPC/104-Plus™ Systems

Self-nesting 2.00 mm (.0787") pitch square post system.

Features
  • Stack-through and non-stack-through connectors
  • Choice of solder tails or press-fit tails
  • Self-nesting 0.50 mm (.0197") SQ post tails
  • Rugged Tiger Buy™ contacts
Products
V
  • ESQT
  • PTHF
  • ATS
  • JSOM
PC/104-Plus™ Systems

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...