One Piece Rugged & Power

One piece connectors, rugged and power connectors, with robust design and mechanical hold-downs for high-shock and vibration applications, available in a variety of pitch designs with profiles from 1.65 mm to 10 mm.


Micro Pitch One-PieceMicro Pitch One-Piece

1.00 mm and .050" pitch one-piece interfaces for rugged and power applications.

Features
  • For high-shock, vibration, rugged applications
  • Elevated and low profiles from 3 mm to 10 mm
  • Optional screw mounts and alignment pins
  • Single and double row designs
Products
V
  • SEI
  • FSI
  • SIBF
Micro Pitch One-Piece

.100" (2.54 mm) Pitch One-Piece Connectors.100" (2.54 mm) Pitch One-Piece Connectors

.100" (2.54 mm) rugged one-piece connectors for superior power or signal performance and reliability.

Features
  • Power or signal applications
  • Large contact deflection
  • Vertical and right-angle designs
  • Elevated profile
Products
V
  • SIB
  • SIR1
.100" (2.54 mm) Pitch One-Piece Connectors

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...