2.00 mm Pitch Sockets and Terminals

2.00 mm pitch sockets, headers, and terminals. 2mm connectors and board stackers in low profile, elevated and high-density designs to connect multiple boards together. Options include vertical and right-angle orientations; through-hole, surface mount, mixed technology, press-fit and pass-through terminations.


SI Lite SolutionsSI Lite - Rugged 8 Gbps High-Speed Connectors

Cost-effective board stacking solutions rated up to 8 Gbps to run high-speed signals in a variety of applications.

Features
  • Up to 8 Gbps performance
  • Compatible with popular industry standards including PCIe® 1.0, 2.0 and 3.0, JTAG, LVDS, etc.
  • Cost-effective solutions
  • Tiger Eye™ rugged contact system
  • Flexible board stackers
Products
V
  • S2M
  • T2M
  • MMS
  • CLT
  • TW-SM
  • TW-TH
  • FTSH
  • CLP
  • SFM
  • TFM
  • SFC
  • TFC
  • FOLC
  • MOLC
  • SFMC
  • TSM
  • SSM
  • SSW
SI Lite Solutions

2.00 mm (.0787") Pitch Socket Strips2mm Sockets, 2.00 mm (.0787") Pitch Socket Strips

Rugged 2mm sockets, 2.00 mm (.0787") pitch socket strips with flexibility on three axes.

Features
  • Choice of four contact systems
  • Vertical and right-angle/horizontal
  • Through-hole, surface mount and press fit
  • Standard, low profile and elevated
  • One through six rows
  • Self-nesting PC/104-Plus™ Sockets
  • Pass-through and bottom entry contacts
Products
V
  • SQW
  • SQT
  • ESQT
  • PTF
  • PTHF
  • CLT
  • MMS
  • SMM
  • S2M
  • TLE
  • LS2
2.00 mm (.0787") Pitch Socket Strips

2.00 mm (.0787") Pitch Terminal Strips2 mm Terminals, (.0787") Pitch Terminal Strips

2 mm Terminals, (.0787") Pitch Terminal strips with 0.50 mm (.020") square posts and flexibility on three axes.

Features
  • Flexible terminal strips and board stackers
  • Low profile, skyscraper, vertical, right-angle
  • Through-hole, surface mount, press fit
  • Modify post or stacker height as standard
  • One through six rows
  • FleXYZ™ design flexibility in three axes
  • Self-mating socket/terminal strips
Products
V
  • TMM
  • MTMM
  • TMMH
  • MMT
  • LTMM
  • ZLTMM
  • TSH
  • TMMS
  • T2M
  • TW-TH
  • TW-SM
  • PTT
  • LS2
2.00 mm (.0787") Pitch Terminal Strips

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...