x

High Speed Edge Card Systems

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. High-speed edge card sockets in vertical, right-angle, and edge mount designs with choice of 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm and 2.00 mm pitch.


High-Speed 0.60 mm Pitch Edge CardGenerate® High-Speed 0.60 mm Pitch Edge Card

Generate® high-speed edge card sockets with differential pair Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0 capable.

Features
  • 0.60 mm pitch differential pair system
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
  • Edge Rate® contacts optimized for signal integrity performance
  • 0.60 mm pitch mating high-speed cable assembly (GC6) available
Products
V
  • HSEC6-DV
  • GC6
  • GC6RF
High-Speed 0.60 mm Pitch Edge Card

High-Speed 0.80 mm Pitch Edge CardGenerate® High-Speed 0.80 mm Pitch Edge Card

Generate® high-speed edge card sockets with rugged Edge Rate® contacts on a micro 0.80 mm pitch.

Features
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts
  • Card slot: 1.60 mm (.062")
  • Single-ended and differential pairs
  • Vertical, right-angle, edge mount
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • RU8 system for elevated board stacking
Products
V
  • HSEC8-DV
  • HSEC8-RA
  • HSEC8-EM
  • HSEC8-PV
  • HSEC8-DP
  • HTEC8
  • RU8
  • HSC8
High-Speed 0.80 mm Pitch Edge Card

High-Speed 1.00 mm Pitch Edge CardGenerate® High-Speed 1.00 mm Pitch Edge Card

Generate® 1.00 mm pitch high-speed edge card sockets with rugged Edge Rate® contacts and misalignment mitigation.

Features
  • 28 Gbps NRZ performance
  • Rugged Edge Rate® contacts decrease crosstalk and increase cycle life
  • 20 – 140 total pins
  • Accepts .062" (1.60 mm) thick cards
  • Optional weld tab and alignment pin
Products
V
  • HSEC1-DV
High-Speed 1.00 mm Pitch Edge Card

Micro Edge Card SystemsMicro Edge Card Systems

Micro pitch edge card sockets in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole

Features
  • Performance to 56 Gbps NRZ
  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Vertical, right-angle, edge mount
  • Available in surface mount and through-hole
Products
V
  • MEC8-DV
  • MEC8-VP
  • MEC8-RA
  • MEC8-EM
  • MEC6-DV
  • MEC6-RA
  • MEC1
  • MEC1-RA
  • MEC1-EM
  • MECF-DV
  • MEC2-DV
  • MEC5-DV
  • MEC5-RA
Micro Edge Card Systems

PCI Express® Edge CardsPCI Express® Edge Card Sockets

High-speed edge card sockets designed for mating with PCI Express® jumpers and extenders.

Features
  • PCI Express® 3.0, 4.0 and 5.0 systems
  • Supports 1, 4, 8 and 16 PCI Express® links
  • Vertical or right-angle PCB mount and card edge mount
  • 1.00 mm (.0394") pitch
  • Alignment pins
  • Accepts 1.60 mm (.062") card
  • Polarized
Products
V
  • PCIE
  • PCIE-LP
  • PCIE-G4
  • PCIE-G5
  • PCIEC
  • PCIEC-G4
  • PCIEC-G5
  • PCRF
  • PCRF-G4
  • PCRF-G5
  • PCOA
  • PCUO
  • PCUE
PCI Express® Edge Cards

Micro TCA ConnectorsMicro TCA Connectors

Micro TCA edge card connector supports hot plugging and high-speed serial connections.

Features
  • Performance: Up to 12.0 GHz/24 Gbps
  • Compliant to µTCA™ standard architecture
  • Form/fit/function compatibility with Molex
  • Press-fit tails
  • Supports hot plugging and high-speed serial connections
  • Contacts: Up to 170 I/Os
  • Card slot: 1.60 mm (.063”)
Products
V
  • MTCA
Micro TCA Connectors

Mini Edge Card Guide SystemMini Edge Card Guide Socket System

Mini edge card guide socket system

Features
  • Available with or without card guides
  • Various plating options
  • Contacts: Up to 50 I/Os
  • Card slot: .8mm (.0315”), 1.60 mm (.062”)
Products
V
  • MB1
Mini Edge Card Guide System

Serial ATA Link Card SocketSATA Socket, Serial ATA High-Speed Link Card Sockets

High-speed micro plane SATA socket accommodates variable mating card thickness.

Features
  • Tremendous board stacking, routing flexibility
  • Mount in pairs on same side or opposite side for easy routing
  • SATALink™ compatible
  • Variable mating card thickness
  • Low profile
  • Large deflection BeCu contact
Products
V
  • SAL1
Serial ATA Link Card Socket

SFP Connectors, SFP+ SystemsSFP Connectors, SFP+ Systems

SFP connectors, transceiver interface sockets and cages, single or ganged.

Features
  • Mates with SFP, SFP+, XFP, or ZENPAK transceivers
  • Connectors and cage available
  • 20, 30, or 70 I/Os
  • 2x10 position for SFP, SFP+ transceivers
  • 2X10, 2X15, 2X35 for XENPAK and XFP transceivers
  • Press-fit or through-hole solder leads on cages
  • Available individually or as a kit (SFPK Series)
Products
V
  • MECT
  • SFPC
  • SFPK
SFP Connectors, SFP+ Systems

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...