Performance to 6 GHz
Simple snap-on coupling
50 Ohm: RG 174, RG 316 or RG 178 cable terminations
50 Ohm: Jacks and plugs for high-vibration environments
50 Ohm: Jack with switchable internal/external antenna
50 Ohm: Non-magnetic options available for medical and aerospace applications
75 Ohm: RG 179 cable available
Micro-miniature interconnects with snap-on coupling.
Features
Downloads & Resources
Literature
Technical Documents
Products
MMCX-TH
Features
50 ohm impedance
High-vibration for rugged applications also available (see MMCXV-TH series)
Performance to 6 GHz
Vertical or right-angle orientations
Non-magnetic option available for medical and aerospace applications
MMCX-SM
Features
50 ohm impedance
Performance to 6 GHz
Vertical jack/plug or right-angle jack
Non-magnetic option available for medical and aerospace applications
MMCX-MT
Features
50 ohm impedance
Performance to 6 GHz
Vertical jack or plug
Non-magnetic option available for medical and aerospace applications
MMCX-EM
Features
50 ohm impedance
Performance to 6 GHz
Vertical jack or plug
Non-magnetic option available for medical and aerospace applications
MMCX-SW
Features
Drop-through edge mount
Performance to 6 GHz
Solder to PCB on right or left side
Switches from internal to external antenna when cable is mated
Non-magnetic option available for medical and aerospace applications
MMCXV-TH
Features
50 ohm impedance
High-vibration MMCX for rugged applications
Performance to 6 GHz
Vertical and right-angle through-hole termination
Non-magnetic option available for medical and aerospace applications
MMCXV-EM
Features
50 ohm impedance
High-vibration MMCX for rugged applications
Performance: up to 6 GHz
Vertical edge mount termination
Non-magnetic option available for medical and aerospace applications
MMCX-CA
Features
50 ohm impedance
Vertical or right-angle plug available on RG 174, RG 316 or RG 178 cables
Non-magnetic option available for medical and aerospace applications
MMCX cable connector
MMCXV-CA
Features
50 ohm impedance
Vertical or right-angle plug available on RG 316 cable
Non-magnetic option available for medical and aerospace applications
High-vibration MMCX cable connector
MMCX7-TH
Features
75 ohm impedance
Performance to 6 GHz
Vertical orientation
MMCX7-CA
Features
75 ohm impedance
MMCX cable connectors
Straight jack or plug available on RG 179 cable
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF™
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®