.100" Pitch Mini Mate® Universal Discrete Wire System

Mates with standard and shrouded .025" (0.64 mm) square post terminal strips.

FEATURES

  • Mates with standard and shrouded .025" (0.64 mm) square post terminal strips
  • 24 to 28 AWG cable
  • Choice of single or double row system
  • Polarizing key option
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)

DOWNLOADS & RESOURCES

Products

ISSM

.100" Mini Mate® Universal Discrete Wire Socket Single Row Housing

Features
  • Single Row
  • Keyed polarization available
.100" Mini Mate® Universal Discrete Wire Socket Single Row Housing

ISDM

.100" Mini Mate® Universal Discrete Wire Socket Double Row Housing

Features
  • Double row
  • Keyed polarization available
.100" Mini Mate® Universal Discrete Wire Socket Double Row Housing

CC83L

.100" Mini Mate® Universal Crimp Contact, Loose Piece

Features
  • .100" (2.54 mm) pitch
  • Accepts 24 and 26 AWG cable
  • Assembly tooling available (Visit samtec.com/tooling)
  • Loose contacts
.100" Mini Mate® Universal Crimp Contact, Loose Piece

CC83R

.100" Mini Mate® Universal Crimp Contact, Reel Packaging

Features
  • .100" (2.54 mm) pitch
  • Accepts 24 and 26 AWG cable
  • Assembly tooling available (Visit samtec.com/tooling)
  • Reeled contacts
.100" Mini Mate® Universal Crimp Contact, Reel Packaging

SMSS

.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

Features
  • Mates with any .025” (0.64 mm) square post unshrouded terminal strip
  • Single row system to 20 pins
  • Choice of keying options
  • 24 or 26 AWG cable
.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

SMSD

.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket

Features
  • Double row system to 40 pins
  • Choice of keying options
  • 24 or 26 AWG cable
.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket

TST

Shrouded PCB Headers, 0.100" pitch

Features
  • Most common pin counts from 10 to 72
  • Polarization notch
  • .100" (2.54 mm) pitch
  • Through-hole vertical and right-angle
Shrouded PCB Headers, 0.100" pitch

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...