Flyover®
Technology

Flyover® Cable Technology
High-Density • Design Flexibility • High Reliability

Samtec Flyover® cable technology can help extend signal reach and density to achieve next-gen speeds by routing signals via ultra-low skew twinax cable versus through lossy PCB.

Flyover Technology Logo

As bandwidth requirements rapidly increase, Flyover® systems break the constraints of traditional signaling substrate and hardware offerings, resulting in a cost-effective, high-performance and heat efficient answer to the challenges of 56 Gbps bandwidths and beyond.

Flyover Technology Brochure

Flyover® Technology Brochure

Download PDF
Samtec Flyover Cable Technology

ULTRA LOW SKEW
CABLE TECHNOLOGY

  • Ideal for 28–112+ Gbps applications
  • Tight coupling between signal conductors
  • Ultra low skew twinax < 3.5 ps/meter
More Flyover® Advantages
Ultra Low Skew

Flyover QSFP Cable Systems Flyover® QSFP Cable Systems, Cages, and Heat Sinks

These direct attach Flyover® QSFP cable assemblies improve signal integrity and increase signal path length at higher data rates. QSFP Cages and heat sinks are also available.

Features
  • Compatible with all MSA QSFP pluggables
  • 4 or 8 channel systems
  • Eye Speed® 100 ohm twinax cable
  • PCIe® 6.0/CXL® 3.1 capable
  • Press-fit tails for low speed signals/power to PCB
  • No re-timers required for reduced cost and power consumption
  • Improved thermal dissipation by allowing ICs to be placed in preferred locations
  • Multiple end 2 options available
  • Belly-to-belly mating for maximum density (FQSFP-DD Series)
  • features
Products
features

NovaRay® NovaRay® 112 Gbps PAM4 Array, Extreme Density Arrays

NovaRay® combines extreme density and performance for this 112 Gbps PAM4 array per channel in 40% less space than traditional arrays.

Features
  • 112 Gbps PAM4 per channel
  • 4.0 Tbps aggregate data rate - 9 IEEE 400G channels
  • PCIe® 6.0/CXL® 3.1 capable
  • Innovative, fully shielded differential pair design enables extremely low crosstalk (beyond 40 GHz) and tight impedance control
  • Two points of contact ensure a more reliable connection
  • 92 Ω solution addresses both 85 Ω and 100 Ω applications
  • Analog Over Array™ capable
  • features
Products
features

High density Novaray® I/O solutions are in development for the industry’s fastest contact system.

View Product Roadmap

AcceleRate® AcceleRate® Slim Direct Attach Cable Assemblies

AcceleRate® is the industry's slimmest direct attach cable system with ultra low skew twinax cable for 64 Gbps PAM4 speeds. View the full line of AcceleRate® products.

Features
  • Incredibly slim 7.6 mm width
  • High-density 2-row design
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • 34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable
  • 8, 16 and 24 differential pair options available
  • Two rows of high-density contacts directly soldered to the cable
  • Improved signal integrity by eliminating transition board and its variability
  • View the full line of AcceleRate® products
  • features
Products

Higher pin counts, higher density and right-angle solutions are in development for the industry’s slimmest high-speed cable system.

View Product Roadmap

Si-Fly™ Si-Fly™ 112 Gbps, Low-Profile High-Density Cable System

Ultra-high-density, on-package pluggable interconnect that eludes the BGA and enables extreme channel performance to 112 Gbps PAM4 and beyond.

Features
  • 25.6 TB aggregate, path to 51.2 TB
  • PCIe® 6.0/CXL® 3.1 capable
  • On-package, pluggable interconnect
  • Ultra-high density
  • Uses direct connect technology to elude the BGA and route signals directly from the silicon package through a long-reach cable
  • 5x the reach of traditional PCB solutions
  • Copper in development, optical solution on the roadmap
  • features
Products

Extreme channel performance with a pathway to 51.2 TB in 512 lanes at 112 Gbps PAM 4 per lane.

View Product Roadmap

Firefly™ Micro Flyover System™ FireFly™ Micro Flyover System™

Future-proof system with interchangeability of FireFly™ copper and optical using the same micro connector system for up to 28 Gbps per lane.

Features
  • High-speed performance to 28 Gbps per lane
  • x4 and x12 designs
  • Variety of integral heat sink and End 2 options
  • Interchangeability of copper and optical
  • Micro rugged two-piece connector
  • Extended temperature and PCIe®-Over-Fiber solutions
  • features
Products

ExaMAX® Samtec ExaMAX® High-Speed Backplane System

ExaMAX® high-speed backplane cable assemblies deliver 112 Gbps PAM electrical performance.

Features
  • Enables 112 Gbps PAM4 electrical performance on a 2.00 mm column pitch
  • PCIe® 6.0/CXL® 3.1 capable
  • Utilizes Samtec’s Eye Speed® ultra low skew twinax cable technology for improved signal integrity, increased flexibility and routability
  • 30 and 34 AWG to support various cable lengths
  • Two reliable points of contact with a 2.4 mm contact wipe
  • Highly customizable with modular flexibility
  • Reduce costs due to lower PCB layer counts
  • Wafer design increases isolation for reduced crosstalk; includes one sideband signal per column
  • 16 to 96 staggered differential pairs provide higher data rates
  • Lowest mating force on the market: 0.36 N max per contact
  • Stub free mating
  • Power and Guide Modules available
Products
features

ExaMAX® increases architectural flexibility by overcoming the limitations of a traditional connector-to-connector backplane.

See High-Density Application Example

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...