The innovative design of NovaRay® combines extreme density and extreme performance, which is critical as system sizes decrease and speeds increase. The fully shielded differential pair design and two reliable points of contact contribute to the industry leading 4.0 Tbps aggregate data rate.
NovaRay® combines extreme density and performance for 112 Gbps PAM4 per channel in 40% less space than traditional arrays.
Family Overview
Features
- 112 Gbps PAM4 per channel
- 4.0 Tbps aggregate data rate - 9 IEEE 400G channels
- PCIe® 6.0 capable
- Innovative, fully shielded differential pair design enables:
- Extremely low crosstalk (to 40 GHz)
- Tight impedance control
- Minimal variance in data rate as stack height increases
- 112 differential pairs per square inch
- Utilizes 40% less space than traditional arrays with the same data throughput
- BGA attach to board for greater density and optimized trace breakout region
- Guaranteed two points of contact ensure a more reliable connection
- Stub-free mating
- Signals lost at the first point are caught in the second
- Contributes to the 112 Gbps PAM4 rating
- 92 Ω solution addresses both 85 Ω and 100 Ω applications
Aggregate Data Rate | |||||||
---|---|---|---|---|---|---|---|
Aggregate Data Rate | 448 Gbps | 672 Gbps | 896 Gbps | 896 Gbps | 1344 Gbps | 1792 Gbps | 4032 Gbps* |
Total No. of Banks | 1 | 1 | 1 | 2 | 2 | 2 | 3* |
Total No. of Rows | 2 | 3 | 4 | 2 | 3 | 4 | 6* |
Total No. of Pairs | 8 | 12 | 16 | 16 | 24 | 32 | 72* |
In Development* |
NovaRay® Technical Data
Downloads & Resources
Literature
Technical Documents
Products
NVAM
Features
112 Gbps PAM4 per channel
PCIe® 6.0/CXL® 3.1 capable
7, 9, 10 and 12 mm stack heights
2, 3 or 4 rows
1 or 2 banks with up to 16 pairs/bank
Two points of contact ensure a more reliable connection
Minimal variance in data rate as stack height increases
Analog Over Array™ capable
NVAF
Features
112 Gbps PAM4 per channel
PCIe® 6.0/CXL® 3.1 capable
7, 9, 10 and 12 mm stack heights
2, 3 or 4 rows
1 or 2 banks with up to 16 pairs/bank
Two points of contact ensure a more reliable connection
Minimal variance in data rate as stack height increases
Analog Over Array™ capable
GPSO
Features
Allows for 0.035" of initial misalignment; alignment starts before connectors engage
Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors
4 mm - 30 mm stack heights
MIL-DTL stainless steel
Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS
NVAC
Features
112 Gbps PAM4 per channel
PCIe® 6.0/CXL® 3.1 capable
40% smaller than conventional cable solutions
34 AWG Eye Speed® twinax cable
2, 3 or 4 rows
1 or 2 banks with up to 16 pairs/bank
Rugged metal latching system
NVAM-CT
Features
PCIe® 6.0/CXL® 3.1 capable
Mates with NovaRay® cable assembly (NVAC Series)
40% smaller than conventional cable connectors
Rugged metal latching for mating with NovaRay® cable assembly
2, 3 or 4 rows
1 or 2 banks with up to 16 pairs/bank
112 Gbps PAM4 per channel
NVBF
Features
Ultra-high density with up to 128 differential pairs in a single connector
56 Gbps NRZ/112 Gbps PAM4 performance per channel
Supports blind mate applications
Surface mount for better density and performance
Offset footprint for optimum signal integrity
Flyover® cable assembly in design
Optional guidance and keying
Standard weld tabs for a secure connection to the board
NVBM-RA
Features
Ultra-high density with up to 128 differential pairs in a single connector
56 Gbps NRZ/112 Gbps PAM4 performance per channel
Supports blind mate applications
Surface mount for better density and performance
Offset footprint for optimum signal integrity
Optional guidance and keying
Standard weld tabs for a secure connection to the board
Contact Sales
More High-Density Arrays
- NovaRay® 112 Gbps PAM4, Extreme Density Arrays
- AcceleRate® HP High-Performance Arrays
- AcceleRate® HD Ultra-Dense, Slim Body Arrays
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- SEARAY™
- SEARAY™ 0.80 mm
- LP Array™
- SUPERNOVA™ Low Profile Compression Interposers
- HD Mezz
- E.L.P.™ High Mating Cycle Connectors
- Standoffs, Guide Posts & Hardware