Ultra Micro Interconnects

Ultra Micro Interconnects
Space Saving Designs • Hermaphroditic • High-Density

Samtec's ultra micro interconnects feature fine pitches, slim body designs and extremely low profiles for incredible design flexibility with high-speed performance up to 56 Gbps PAM4. Self-mating Razor Beam™ interconnects reduce inventory costs, and can be interchanged for a variety of stack heights from 5 to 12 mm with optional EMI shielding. Razor Beam™ contacts feature undercut retention notches with an audible click when mated; this increases mating/unmating forces by 4 to 6 times compared to typical micro pitch connectors.

Micro Blade & Beam systems feature incredibly fine pitches and ultra low stack heights down to 2 mm. For a power/signal application, these interconnects are compatible with mPOWER® ultra micro power system. Jack screw standoffs are available for unmating assistance and protection from component damage.

Ultra Micro Interconnects Brochure

Ultra Micro Interconnects Brochure

Download PDF

x

Razor Beam™Razor Beam™ Fine Pitch Self Mating Connectors

High-speed, high-density Razor Beam™ fine pitch self mating connectors reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Razor Beam™ contacts for high-speed and fine-pitch systems
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • Shielded option for EMI protection
  • Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights
  • 10 stack height options from 5 mm to 12 mm
  • Up to 100 contacts
  • Parallel, perpendicular and coplanar systems
  • Audible click when mated
  • Lubricated option available
  • features
Products

Micro Blade & BeamMicro Blade & Beam Ultra Fine Pitch Connectors

0.40 mm and 0.50 mm pitch Micro Blade & Beam ultra slim, ultra low profile connectors.

Features
  • Ultra fine pitch – 0.40 mm and 0.50 mm
  • Ultra low stack down to 2.00 mm
  • Slim body design for increased board space savings
  • features
Products

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...