Ultra fine pitch – 0.40 mm and 0.50 mm
Ultra low stack down to 2.00 mm
Slim body design for increased board space savings
These Micro Blade & Beam 0.40 mm & 0.50 mm fine pitch connectors feature an ultra slim, ultra low profile for increased board space savings.
Features
Downloads & Resources
Literature
Products
ST4
Features
Slim footprint
Stack heights from 4 mm to 6 mm
Ultra fine 0.40 mm pitch
Up to 100 I/Os
28 Gbps performance
SS4
Features
Slim footprint
Stack heights from 4 mm to 6 mm
Ultra fine 0.40 mm pitch
Up to 100 I/Os
28 Gbps performance
SS5
Features
Slim body design for increased board space savings
Ultra fine 0.50 mm pitch
Ultra low mated stack heights down to 4 mm
Up to 160 I/Os
56 Gbps PAM4 performance
ST5
Features
Slim body design for increased board space savings
Ultra fine 0.50 mm pitch
Ultra low mated stack heights down to 4 mm
Up to 160 I/Os
56 Gbps PAM4 performance
TLH
Features
Optional alignment pin
Slim body design for increased board space savings
Ultra fine 0.50 mm pitch
Ultra low mated stack heights down to 2 mm
Up to 60 I/Os
28 Gbps performance
For applications requiring two or more connectors per board, please see Multiple XLH Connector Applications
SLH
Features
Optional alignment pin
Slim body design for increased board space savings
Ultra fine 0.50 mm pitch
Ultra low mated stack heights down to 2 mm
Up to 60 I/Os
28 Gbps performance
For applications requiring two or more connectors per board, please see Multiple XLH Connector Applications