Current Rating: 2.4 A per pin
Contacts: Up to 30 I/Os
Screw insert option for rugged environments
Alignment pins on either side of connector
Large contact deflection
Optional alignment pins
.100" pitch one piece connectors in vertical and right-angle designs with large contact deflection.
Features
Downloads & Resources
Literature
Products
LST
.100" Locking Hermaphroditic Terminal/Socket Strip
Features
.100" (2.54 mm) pitch
Self-mating system reduces inventory cost
Through-hole
Up to 30 pins per row, dual row design
OPP
.100" One Piece Power Interface
Features
.100" (2.54 mm) pitch
3, 7 and 10 positions
Dual side alignment pin
Threaded Insert option
SIB
.100" One-Piece Interface
Features
.100" (2.54 mm) pitch
Optional locking clip
Single row design to 30 contacts
SIR1
.100" Right-Angle One-Piece Interface
Features
.100" (2.54 mm) pitch
Optional alignment pin
Right-angle, single row design up to 15 contacts