PCIe® Connectors & PCIe® Cables, PCI Express®

Samtec offers a variety of PCIe® edge card connectors that mate with PCIe® cable assemblies and jumpers, and are PCI Express® 3.0/4.0/5.0/6.0 and CXL® capable.

Features

  • PCI Express® 3.0, 4.0 and 5.0/6.0 systems; CXL® capable

  • Supports 1, 4, 8 and 16 PCI Express® links

  • Vertical or right-angle PCB mount and card edge mount

  • 1.00 mm (.0394") pitch

  • Alignment pins

  • Accepts 1.60 mm (.062") card

  • Polarized

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Download PDF
High-Speed Board-to-Board<br/>Solutions Guide

High-Speed Board-to-Board
Solutions Guide

Download PDF
Edge Card Application Guide

Edge Card Application Guide

Download PDF

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center

Products

PCIE

1.00 mm PCI Express® Gen 3 Edge Card Connector
Features
  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) card

  • PCI Express® jumpers also available (PCIEC Series)

  • Supports one, four, eight and sixteen PCI Express® links

  • Vertical, right-angle or edge mount

  • PCIe® 3.0 compliant

PCIE Series Thumbnail Image

PCIE-LP

Low Profile PCI Express® GEN 4 Connector
Features
  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) thick cards

  • PCI Express® jumpers also available (PCIEC Series)

  • Supports one, four, eight and sixteen PCI Express® links

  • Low profile provides space savings

  • PCIe® 4.0 compatible

Series Image for 292-CM

PCIE-G4

1.00 mm PCI Express® Gen 4 Slim Edge Card Connector
Features
  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) thick cards

  • PCI Express® jumpers also available (PCIEC Series)

  • Slim body design

  • Supports one, four, eight and sixteen PCI Express® links

  • Low profile provides space savings

  • PCIe® 4.0 compatible

Series Image for PCIE-G4

PCIE-G5

1.00 mm PCI Express® Gen 5 Edge Card Connector
Features
  • Accepts .062" (1.60 mm) thick cards

  • Differential pair signaling

  • Supports 1, 4, 8 and 16 PCI Express® links

  • 1.00 mm pitch

  • PCIe® 5.0

  • Design in today for future proof data rates

Series Image for PCIE-G5

PCIEC

PCI Express® Jumper Cable Assemblies
Features
  • Available with AcceleRate® cable

  • Edge card or connector end options available

  • Mates with Samtec's PCIE series

  • Standard 36, 64, 98 and 164 Positions

PCIEC Series Thumbnail Image

PCIEC-G4

PCI Express® 4.0 Cable Assembly
Features
  • Edge card or connector end options available

  • Standard 36, 64, 98 and 164 Positions

  • Supports PCIe® 4.0 data transfer rates

  • Power cable option

  • Mates with Samtec’s PCIE-G4 edge card socket

Product Image for PCIEC-G4

PCIEC-G5

PCI Express® 5.0 Cable Assembly
Features
  • Standard 36, 64, 98 and 164 Positions

  • Supports PCIe® 5.0 and 6.0 data transfer rates

  • Edge card end options available

  • Power cable option

  • Mates with Samtec’s PCIE-G5 edge card socket

Product Image for PCIEC-G5

PCRF

PCI Express® Cable Assembly with Low Loss Microwave Cable
Features
  • Low loss 25 AWG coax cable

  • Performs up to 3.69 GHz / 7.38 Gbps

  • Standard SMA termination on cable

  • Supports one, four, eight and sixteen PCI Express® links

PCRF Series Thumbnail Image

PCRF-G4

PCI Express® 4.0 High-Speed Test Cable
Features
  • Edge mount style available

  • Supports one, four, eight and sixteen PCI Express® links

  • DC to 110 GHz frequency range

  • 29 AWG low loss microwave coax cable

  • 2.92 mm plug or jack RF connector end options

  • PCIe® 4.0 capable

Product Image for GC6-RF

PCRF-G5

PCI Express® 5.0 High-Speed Test Cable
Features
  • Supports one, four, eight and sixteen PCI Express® links

  • PCIe® 5.0 capable

  • DC to 110 GHz frequency range

  • 29 AWG low loss microwave coax cable

  • 2.92 mm plug or jack RF connector end options

Product Image for GC6-RF

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More High-Speed Edge Cards