SMSS

  Configure Your Product Using the Options Below

SMSS

.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

Configured Part Number
.
.
Features

  • 24 or 26 AWG cable

  • Choice of keying options

  • Mates with any .025” (0.64 mm) square post unshrouded terminal strip

  • Single row system to 20 pins

Specs Kit

Secured form. No spam.

. .
.
.
. .
.