Rugged I/O
Systems

Rugged I/O Systems
IP67 & IP68 • BAYONET/PUSH-PULL CIRCULARS • SPACE-SAVING RECTANGULARS

AccliMate™ sealed I/O systems meet IP67/IP68 requirements for dust and water proof sealing, ideal for high reliability in harsh environments. These sealed systems include bayonet circulars in 12 mm, 16 mm or 22 mm shell sizes with choice of pin configuration and gender, as well as kitted components for efficient field assembly. A cost-effective crimp version is also available for cable-to-panel applications. The miniature push-pull system is constructed of a lightweight plastic in a small form factor for increased panel density.

AccliMate™ sealed rectangulars offer a 25-45% panel area savings, making them ideal for low profile applications with USB and Ethernet signal options. Threaded sealed circulars are available with USB, or Ethernet that meets CAT3, CAT5 and CAT5e. Rugged dust caps are also available.

Acclimate Logo

Rugged I/O Brochure

Rugged I/O

Download PDF

AccliMate™ Bayonet Sealed CircularsAccliMate™ Bayonet Sealed Circulars

Our AccliMate™ bayonet sealed circulars are tested to IP68 for dust and water applications.

Features
  • Three standard shell sizes: 12 mm, 16 mm and 22 mm
  • Metal, plastic or field termination housings
  • Signal, power and combinations available
  • Easily build a standard or customized assembly online
  • features
Products

AccliMate™ Sealed RectangularsAccliMate™ IP67 and IP68 Sealed Panel Mount Connector

Our AccliMate™ IP67 and IP68 sealed panel mount connector features a spacing saving rectangular design, tested to IP68 for dust and water.

Features
  • Space saving rectangular design
  • Maximum density for low profile 1U sealed applications
  • Ethernet and USB signal systems
  • Easily build a standard or customized assembly online
Products

AccliMate™ Threaded CircularsAccliMate™ Threaded Circulars

Our AccliMate™ threaded circulars are tested to IP68 for dust and water applications.

Features
  • Rugged overmold construction
  • Available as Mini USB, USB, and Ethernet systems
  • Ethernet version available for field termination
  • Dust caps available
Products

AccliMate™ Mini Push-PullAccliMate™ Mini Push-Pull Systems

Tested to IP67 for dust and water applications.

Features
  • Lightweight plastic system
  • Rugged push-pull latching
  • Intermateable with Hirose HR30
  • Polarizing keys
  • Visual alignment indicators
  • Cable-to-cable or cable-to-panel solutions
Products


Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...