Optical
Solutions

Optical Solutions
Small Form Factor • Next Gen Speeds • Flyover®

FireFly Micro Flyover System™ takes the data connection “off board” for up to 28 Gbps per lane with a path to 112 Gbps PAM4 via optical cable – or copper for cost optimization – using the same surface mount connector system. The system’s miniature footprint allows for increased density close to the data source, simplified PCB and reduced power dissipation. FireFly interconnects include PCIe®-Over-Fiber solutions and rugged options ideal for harsh environments.

Optical Solutions Brochure

Optical Solutions Brochure

Download PDF
Optical Solutions ECUO

Samtec FireFly optical cable systems provide the flexibility to achieve higher data rates to 28 Gbps and greater distances, simplifying board design and enhancing performance.


Firefly™ Micro Flyover System™Micro Flyover On-Board Optical Engine, FireFly™

Future-proof system with interchangeability of FireFly™ copper and optical using the same micro mxc connector system for up to 28 Gbps per lane.

Features
  • High-speed performance to 28 Gbps per lane
  • x4 and x12 designs
  • Variety of integral heat sink and End 2 options
  • Interchangeability of copper and optical
  • Micro rugged two-piece connector
  • Extended temperature and PCIe®-Over-Fiber solutions
  • features
Products
features

FIREFLY PRODUCT ROADMAP

Samtec is focused on bringing to market 112 Gbps PAM4 solutions that are scalable, manufacturable and cost-efficient.

View Product Roadmap

Firefly Evalutation & Development Kits

Samtec helps address the challenges of next generation data rate requirements with industry-leading expertise and full system optimization support, including a vast library of development platforms and evaluation kits.
Visit samtec.com/kits for more information.


Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...