HD-BNC 75 ohm 12G-SDI performance with 4x the panel density of standard BNC solutions.

FEATURES

  • 75 ohm performance
  • Designed to maximize panel density
  • 4x the panel density of standard BNC
  • 20% lighter than standard BNC
  • Quarter turn coupling design
  • CoaXPress® 2.0 compliant

VIDEOS

12G-SDI Solutions

Samtec 12G SDI Signal Processing/Transmission Demonstration NAB 2017

Products

RFC6T

12G-SDI, 75 Ohm RF Cable Assembly, 4694R Cable

Features
  • Impedance: 75 Ω
  • Frequency Range: 12 GHz max (cable & connector dependent)
  • Velocity of Propagation: 85%
  • Capacitance: 52.2 pF/meter
  • Time Delay: 3.94 ns/meter
  • Insertion Loss: See RFC6T Graph
  • Power Handling: See RFC6T Graph
  • Bend Radius: 70 mm Min
  • Operating Temp: -55 ºC to +85 ºC
  • 18 AWG, RG 6, Belden 4694R cable
  • Available with High-Density BNC, BNC and DIN 1.0/2.3 connectors
12G-SDI, 75 Ohm RF Cable Assembly, 4694R Cable

RFC8T

12G-SDI, 75 Ohm RF Cable Assembly, 4855R Cable

Features
  • Impedance: 75 Ω
  • Frequency Range: DC to 12 GHz
  • Velocity of Propagation: 82%
  • Capacitance: 53.5 pF/meter
  • Time Delay: 4.07 ns/meter
  • Return Loss: DC to 1.485 GHz = -20 dB; 1.485 GHz to 9 GHz = -15 dB; 9 GHz to 12 GHz = -5 dB (typical)
  • Insertion Loss: See RFC8T Graph
  • Power Handling: See RFC8T Graph
  • Bend Radius: 41 mm Min
  • Operating Temp: -30 ºC to +75 ºC
  • 23 AWG, Mini RG 59, Belden 4855R cable
12G-SDI, 75 Ohm RF Cable Assembly, 4855R Cable

RFA6T

75 Ohm RF Cable Assembly, RG 6 Cable

Features
  • VSWR: See RFA6T Report
  • Impedance: 75 Ω
  • Bend Radius: 69.85 mm Min
  • Capacitance: 53.14 pF/meter
  • Operating Temp: -30 ºC to +75 ºC
  • Frequency Range: 3.5 GHz max (cable & connector dependent)
  • Insertion Loss: See RFA6T Report
  • 18 AWG, RG 6 cable
  • Available with High-Density BNC, BNC or DIN connectors
75 Ohm RF Cable Assembly, RG 6 Cable

RFB6T

75 Ohm RF Cable Assembly, 1694A Cable

Features
  • VSWR: See RFB6T Report
  • Impedance: 75 Ω
  • Bend Radius: 69.85 mm Min
  • Capacitance: 53.14 pF/meter
  • Operating Temp: -30 ºC to +75 ºC
  • Frequency Range: 3.5 GHz max (cable & connector dependent)
  • Insertion Loss: See RFB6T Report
  • 18 AWG, Belden 1694A cable
  • Available with High-Density BNC, BNC or DIN connectors
75 Ohm RF Cable Assembly, 1694A Cable

RFB8T

75 Ohm RF Cable Assembly, 1855A Cable

Features
  • Impedance: 75 Ω
  • Bend Radius: 38.1 mm Min
  • Capacitance: 55.7 pF/meter
  • Operating Temp: -30 ºC to +75 ºC
  • Frequency Range: 3.5 GHz max (cable & connector dependent)
  • 23 AWG, Belden 1855A cable
  • Available with High-Density BNC or DIN connectors
75 Ohm RF Cable Assembly, 1855A Cable

HDBNC-CA

75 Ohm High-Density BNC Plug, Cable Connector

Features
  • 75 ohm impedance
  • High-Density BNC cable connector
  • Straight plug available on RG 6 or Belden 1694A/1855A/4694R/4855R cables
75 Ohm High-Density BNC Plug, Cable Connector

HDBNC-BM

75 Ohm High-Density BNC Bulkhead Jack, Mixed Technology, Die Cast

Features
  • Optimized for 12G-SDI Broadcast Video solutions
  • Designed for use in pick-and-place machines for high-volume manufacturing
  • Low profile, right-angle mixed technology die cast bulkhead jack
  • 75 ohm impedance
  • For (1.60 mm) .062" PCB or (3.18 mm) .125" PCB
75 Ohm High-Density BNC Bulkhead Jack, Mixed Technology, Die Cast

HDBNC-BH

75 Ohm High-Density BNC Bulkhead Jack, Through-hole

Features
  • Straight and right-angle available
  • Optimized for 12G-SDI Broadcast Video solutions
  • 20% reduction in weight of traditional BNCs
  • 4X the panel density of traditional BNCs
  • Bayonet latch
75 Ohm High-Density BNC Bulkhead Jack, Through-hole

HDBNC-TH

75 Ohm High-Density BNC Jack, Through-hole

Features
  • Optimized for 12G-SDI Broadcast Video solutions
  • 4X the panel density of traditional BNCs
  • Bayonet latch
  • 20% reduction in weight of traditional BNCs
75 Ohm High-Density BNC Jack, Through-hole

HDBNC-EM

75 Ohm High-Density BNC Jack, Edge Mount

Features
  • Optimized for 12G-SDI Broadcast Video solutions
  • 20% reduction in weight of traditional BNCs
  • 4X the panel density of traditional BNCs
  • Bayonet latch
75 Ohm High-Density BNC Jack, Edge Mount

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....