Robust RF Type N connectors interface with threaded coupling, 50 Ohm

FEATURES

  • 3 GHz or 18 GHz performance options
  • Straight, right-angle or bulkhead
  • RG 174/316/178/58, or .178" and .277" low loss microwave cable assemblies available

Products

RF180

50 Ohm, RF Microwave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 18 GHz
  • Velocity of Propagation: 80%
  • Capacitance: 82 pF/meter
  • Time Delay: 4.1 ns/meter
  • VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plugs)
  • Insertion Loss: See RF180 Graph
  • Power Handling: See RF180 Graph
  • Bend Radius: 24.8 mm Min.
  • Operating Temp: -65 ºC to +125 ºC
  • .178 (16 AWG) low-loss flexible, microwave cable
50 Ohm, RF Microwave Cable Assembly

RF280

50 Ohm, RF Microwave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 18 GHz
  • Velocity of Propagation: 83%
  • Capacitance: 82 pF/meter
  • Time Delay: 4.0 ns/meter
  • VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plug)
  • Insertion Loss: See RF280 Graph
  • Power Handling: See RF280 Graph
  • Bend Radius: 38.1 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .277 (11 AWG) low-loss flexible, microwave cable
50 Ohm, RF Microwave Cable Assembly

RF174

50 Ohm RF Cable Assembly, RG 174 Cable

Features
  • VSWR: See RF174 Graph
  • Impedance: 50 Ω
  • Bend Radius: 25.4 mm Min
  • Capacitance: 101 pF/meter
  • Operating Temp: -20 ºC to +80 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF174 Graph
  • 24 AWG, RG 174 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 174 Cable

RF316

50 Ohm RF Cable Assembly, RG 316 Cable

Features
  • VSWR: See RF316 Graph
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF316 Graph
  • 24 AWG, RG 316 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 316 Cable

RF178

50 Ohm RF Cable Assembly, RG 178 Cable

Features
  • VSWR: See RF178 Graph
  • Impedance: 50 Ω
  • Bend Radius: 10.2 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 5 GHz Max. (cable & connector dependent)
  • Insertion Loss: See RF178 Graph
  • 28 AWG, RG 178 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 178 Cable

RF058

50 Ohm RF Cable Assembly, RG 58 Cable

Features
  • VSWR: See RF058 Graph
  • Impedance: 50 Ω
  • Bend Radius: 49.5 mm Min
  • Capacitance: 102 pF/meter
  • Operating Temp: -50 ºC to +90 ºC
  • Frequency Range: 1 GHz max (cable & connector dependent)
  • Insertion Loss: See RF058 Graph
  • 20 AWG, RG 58 cable
  • Available with SMA, TNC and N Type terminations
  • Single or double ended
50 Ohm RF Cable Assembly, RG 58 Cable

GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Features
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -40 ºC to +90 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • 24 AWG, RG 316 cable
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Double ended
5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

PRF06

Precision N Type Cable Connector

Features
  • N Type precision RF cable connectors
  • Prints available
  • 3 GHz solutions available: NTPE-CA Series
  • Contact Samtec's RF Group for more information.
Precision N Type Cable Connector

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...