Rugged / Power

Rugged high power connectors designed to meet high current applications, and micro rugged interconnects for high-reliability, high-retention and high cycle life.

Micro Rugged Board-to-Board

Micro Rugged Board-to-Board

Micro pitch interconnects with high-reliability Tiger Eye™ and rugged Edge Rate® contact systems for high mating cycles, high-shock and vibration applications; integral ground/power plane interconnects with increased contact wipe and insertion depth for rugged applications; self-mating interconnects with mating/unmating forces 4-6x greater than typical micro pitch connectors.


Rugged Tiger Eye™ SystemsRugged Tiger Eye™ Systems

These rugged, high-reliability, high-cycle interconnects feature Samtec's Tiger Eye™ contact system.

Features
  • High-reliability Tiger Eye™ three-finger BeCu contact system
  • Optional locking and latching systems for higher withdrawal force
  • Extended Life Product™ testing available
  • Standard and cost-saving designs
Products
V
  • SFM
  • TFM
  • SEM
  • SEML
  • TEM
  • SMM
  • TMM
  • SFC
  • SFMC
  • SFML
  • TFML
  • SFMH
  • TFC
  • S2M
  • T2M
  • FSH
  • SEMS
  • TEMS
  • FOLC
  • MOLC
Rugged Tiger Eye™ Systems

Edge Rate®Edge Rate® Connector Strips

Rugged Edge Rate® contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Robust when "zippered" during unmating
  • Up to 56 Gbps PAM4 performance
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Stack heights from 5 mm to 18 mm
  • Extremely slim 2.5 mm body width on 0.635 mm pitch system
  • 0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system
Products
V
  • ERM8
  • ERF8
  • ERM8-RA
  • ERF8-RA
  • ERM8-EM
  • ERF8-EM
  • ERM8-S
  • ERF8-S
  • ERM5
  • ERF5
  • ERF5-RA
  • ERF6
  • ERM6
  • GPSK
  • GPPK
Help Me Choose?
Edge Rate®

Razor Beam™Razor Beam™

High-speed, high-density Razor Beam™ self-mating systems reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Razor Beam™ contacts for high-speed and fine-pitch systems
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • Shielded option for EMI protection
  • Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights
  • 10 stack height options from 5 mm to 12 mm
  • Up to 100 contacts
  • Parallel, perpendicular and coplanar systems
  • Audible click when mated
  • Lubricated option available
Products
V
  • LSHM
  • LSHM-S
  • LSS
  • LSEM
  • JSO
  • GPSK
  • GPPK
Help Me Choose?
Razor Beam™

Q Rate®Q Rate® Slim, Rugged High-Speed Interconnects

Samtec Q Rate® connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.

Features
  • Performance to 28 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Up to 156 positions
  • Slim footprint (less than 5.00 mm wide)
Products
V
  • QRF8
  • QRM8
  • QRF8-DP
  • QRF8-RA
  • QRM8-DP
  • QRM8-RA
Help Me Choose?
Q Rate®

Q2™ Rugged, High-Speed SystemsQ2™ Rugged, High-Speed Interconnects

These rugged, high-speed connectors feature a ground plane and high-wipe contacts.

Features
  • Performance to 25 Gbps NRZ
  • Increased insertion depth
  • Dual stage hot pluggable
  • Integral ground/power plane
  • Shielded option available
  • Power combo option
  • Contacts: Up to 208 I/Os
  • Stack height: 10.00 mm - 16.00 mm
Products
V
  • QFS
  • QMS
  • QFS-DP
  • QMS-DP
  • QFS-RA
  • QMS-RA
  • QFS-EM
  • QMS-EM
  • QFS-PC
  • QMS-PC
  • QFSS
  • QMSS
  • QFSS-DP
  • QMSS-DP
  • QFSS-PC
  • QMSS-PC
  • QFSS-DP-PC
  • QMSS-DP-PC
  • GPSK
  • GPPK
Help Me Choose?
Q2™ Rugged, High-Speed Systems

Floating Contact SystemFloating Contact System

High-speed floating contact system minimizes mating alignment errors.

Features
  • Provides 0.50 mm (.0197") float in X and Y directions
  • Ideal for multiple connectors on a board
  • Up to 60 floating contacts
  • Choice of body height and right-angle design
Products
V
  • FT5
  • FS5
Floating Contact System

Power/Signal Systems

Power/Signal Systems

High power and signal connectors. Combination board-to-board systems up to 60 A, in vertical and right-angle orientations with high-density power blades and small form factor designs.


Signal/Power Edge Rate® ComboSignal/Power Edge Rate® Combo Edge Card System

Combination signal and power edge card system with rugged Edge Rate® contacts and performance up to 60 A per power bank.

Features
  • Power blades rated up to 60 A per power bank
  • Rugged Edge Rate® contact system
  • Accepts 1.60mm (.062") thick cards
  • Available with 40, 60 and 80 signal pins
  • Choice of 2 or 4 power banks
  • Optional weld tab for mechanical strength
Products
V
  • HSEC8-PV
Signal/Power Edge Rate® Combo

Power / Q2™ Signal ComboPower / Q2™ Signal Combo

Q2™ power and signal combination interconnects with integral ground plane.

Features
  • High-speed Q2™ contacts with power end option
  • Vertical and right-angle orientations
  • Up to 8 power pins per end as an application specific option
  • Optional shielding
  • Stack Height: 10.00 mm and 11.00 mm
  • Contacts: Up to 156 signals, up to 4 power per end
Products
V
  • QFS
  • QMS
  • GPSK
  • GPPK
  • HPFC
  • HPMC
  • PCS2
  • PCT2
Power / Q2™ Signal Combo

PowerStrip™PowerStrip™

PowerStrip™/30 and PowerStrip™/40 combination signal and power systems.

Features
  • Performance to 31.4 A per power blade
  • Up to 8 power blades and 80 signal pins
  • High-power dual blade contact system
  • Rugged screw down and locking clip options
Products
V
  • PESC
  • PETC
  • MPSC
  • MPTC
PowerStrip™

AcceleRate® mPAcceleRate® mP High-Density, High-Speed Power/Signal Arrays

These 0.635 mm pitch power/signal arrays achieve 64 Gbps PAM4 speeds and feature rotated power blades for improved performance and simplified breakout region (BOR). View the full line of AcceleRate® products.

Features
  • Best in class density for power and signal
  • Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity and reduced crowding
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Open-pin-field for grounding and routing flexibility
  • High-density multi-row design
  • Low profile 5 mm stack height; up to 16 mm in development
  • 4 or 8 total power blades; up to 10 in development
  • 60 or 240 total signal positions; additional position counts in development
  • 0.635 mm signal pitch
  • Optional alignment pins and weld tabs for a secure connection to the board
  • Polarized guide posts for blind mating
  • View the full line of AcceleRate® products
Products
V
  • UDF6
  • UDM6
AcceleRate® mP

EXTreme Ten60Power™EXTreme Ten60Power™

A 60 Amp modular high power and signal combo connector system for coplanar and right-angle board-to-board applications. Designed as a high-current and lower profile interconnect than existing connectors, EXTreme Ten60Power™ interconnects provide maximum current-to-length ratio packaged in a low 10 mm height housing that enhances airflow within the system.

Features
  • Performance to 60 A per power blade
  • Rugged 10 mm low profile design (right-angle orientation)
  • 3 or 5 signal rows in the same form factor
  • Available with 0 to 40 signal pins
  • Up to 20 total DC power blades or 12 total AC power blades
  • AC-DC power combos and split power options available
  • Press-fit tails option for ease of board termination (ET60S only)
  • Modules can be configured to accommodate most any design
  • For coplanar or perpendicular applications
  • Hot plug option available
Products
V
  • ET60S
  • ET60T
EXTreme Ten60Power™

EXTreme LPHPower™EXTreme LPHPower™

High-power, low profile system.

Features
  • Performance to 30 A per power blade
  • Extremely low 7.50 mm profile (right-angle)
  • Double stacked power blades for high-density
  • Socket mates with standard .062" (1.60 mm) PCB card
Products
V
  • LPHS
  • LPHT
EXTreme LPHPower™

ExaMAX®ExaMAX® High-Speed Backplane System

ExaMAX® high-speed backplane interconnects deliver 64 Gbps PAM4 (32 Gbps NRZ) electrical performance.

Features
  • Enables 64 Gbps PAM4 (32 Gbps NRZ) electrical performance on 2.00 mm column pitch
  • PCIe® 6.0/CXL® 3.1 capable
  • Allows designers to optimize density or minimize board layer count
  • Two reliable points of contact, even when subjected to angled mating
  • Meets Telcordia GR-1217 CORE specification
  • Individual signal wafers with staggered differential pair design; 24 - 72 pairs (board connectors) and 16 - 96 pairs (cable assemblies)
  • One-piece embossed ground structure on each signal wafer to reduce crosstalk
  • Lowest mating force on the market: 0.36 N max per contact
  • Backplane cable assemblies improve signal integrity and increase signal path length at higher data rates
  • Samtec’s Eye Speed® ultra low skew twinax cable provides increased flexibility and routability
  • Stub free mating
  • Press-fit termination
  • Power and Guide Modules available
Products
V
  • EBTM
  • EBTM-RA
  • EBTF-RA
  • EBDM-RA
  • EBCM
  • EBCF
  • EGBM
  • EGBF
  • EPTT
  • EPTS
  • EBCL
  • EBCB
ExaMAX®

XCede® HDXCede® HD High-Density Backplane System

Small form factor high-density backplane system ideal for density-critical applications, with a modular design and optional features for flexibility and customizable solutions.

Features
  • Small form factor provides significant space savings
  • Modular design provides flexibility in applications
  • High-performance system
  • High-density backplane system – up to 84 differential pairs per linear inch
  • 1.80 mm column pitch
  • 3-, 4- and 6-pair designs
  • 4, 6 or 8 columns
  • 12 - 48 pairs
  • Multiple signal/ground pin staging options
  • Integrated power, guidance, keying and side walls available
  • 85 Ω and 100 Ω options
  • Three levels of sequencing enable hot plugging
  • Cost-effective designs available for low-speed applications
Products
V
  • HDTF
  • HDTM
  • BSP
  • HPTS
  • HPTT
XCede® HD

Power Connectors and Systems

Power Connectors and Systems

High power connectors and rugged connector interconnects up to 60 A, available in small form factors and elevated designs with power blades or individually shrouded power pins.


Power Mate® and Mini Mate® SystemsHigh Power Isolated Connectors, Power Mate® and Mini Mate® Systems

High power isolated connectors, board-to-board power socket and terminal strips with individually shrouded contacts.

Features
  • Power Mate® system with polarized guide posts
  • Mini Mate® system with reliable Tiger Buy™ contacts
  • Individually shrouded contacts
  • Elevated stack heights
Products
V
  • IPBT
  • IPS1
  • IPT1
  • IPBS
Power Mate® and Mini Mate® Systems

Flexible Power Stacking SystemsFlexible Power Stacking Systems

Standard and high-temp connector strips with Power Eye contacts for applications up to 15 A per pin.

Features
  • Three-finger BeCu power eye contact
  • Flexible stack heights and pin counts
  • Standard and high-temp systems
  • Rugged locking clip option
Products
V
  • FHP
  • FWJ
  • HFWJ
  • JW
  • HPF
  • HPM
  • HPW
Flexible Power Stacking Systems

mPOWER® Ultra Micro Power ConnectorsmPOWER® Ultra Micro Power Connectors

Micro 2.00 mm pitch power blade interconnects with up to 18 Amps for board-to-board, cable-to-board and board-to-board applications.

Features
  • One product family that supports cable-to-board, cable-to-cable and cable-to-panel applications
  • Up to 18 A per blade
  • 40% space savings compared to traditional power systems
  • 2 – 10 power blades on a 2.00 mm pitch
  • 5 mm to 16 mm, 18 mm & 20 mm stack heights
  • Discrete wire cable assemblies, with rugged latching, simplify board layout and deliver power directly to active components in the system
Products
V
  • UMPT
  • UMPT-RA
  • UMPS
  • GPSO
  • UMPC
  • UMPCT
  • IMPC
  • IMPCC
  • CC489
  • UMPI
  • UMPIT
  • UMPE
  • UMPET
  • IMPE
  • IMPEC
  • TC146
mPOWER® Ultra Micro Power Connectors

PowerStrip™ High-Power SystemsPowerStrip™ High-Power Systems

High-power systems for performance up to 58.7 A per contact.

Features
  • Current Rating: 23 A - 58.7 A per power blade
  • Right-angle and vertical orientations
  • Power/Signal combos available
  • Cable assemblies available
  • "Hinged" for unique mating in any orientation from 0° to 90° and space confined applications
  • Optional locking clips or screw downs
  • Ideal for blind mating
  • Space saving
  • Up to 10 total power blades
Products
V
  • PES
  • PET
  • MPS
  • MPT
  • MPPT
  • FMPS
  • FMPT
  • UPS
  • UPT
  • UPPT
PowerStrip™ High-Power Systems

XCede® HD Power Module ConnectorsXCede® HD Power Module Connectors

Small form factor power module connectors for use as a standalone power solution or with XCede® HD connectors for micro backplane and traditional backplane applications.

Features
  • Up to 11.4 A per contact
  • Standalone power solution or use with XCede® HD backplane connectors
  • 4, 6 or 8 contacts per power module depending on body height
  • Choice of contact wipe - 4.5 mm or 5.5 mm
  • Vertical socket and right-angle terminal
  • Press-fit tails for a secure connection to the board
Products
V
  • HPTS
  • HPTT
XCede® HD Power Module Connectors

ExaMAX® Power Module ConnectorsExaMAX® Power Module Connectors

Small form factor power module connectors for use as a standalone power solution or with ExaMAX® connectors for micro backplane and traditional backplane applications.

Features
  • Up to 17.3 A per contact
  • Standalone power solution or use with ExaMAX® backplane connectors
  • 4 total contacts per power module
  • Right-angle terminal, vertical or right-angle socket
  • Pin staging available
Products
V
  • EPTS
  • EPTT
ExaMAX® Power Module Connectors

EXTreme Ten60Power™EXTreme Ten60Power™ 60 Amp Power Connectors

60 amp power connectors featuring a modular high power and signal combo for coplanar and right-angle board-to-board applications. Designed as a high-current and lower profile interconnect than existing connectors, EXTreme Ten60Power™ interconnects provide maximum current-to-length ratio packaged in a low 10 mm height housing that enhances airflow within the system.

Features
  • Performance to 60 A per power blade
  • Rugged 10 mm low profile design (right-angle orientation)
  • 3 or 5 signal rows in the same form factor
  • Available with 0 to 40 signal pins
  • Up to 20 total DC power blades or 12 total AC power blades
  • AC-DC power combos and split power options available
  • Press-fit tails option for ease of board termination (ET60S only)
  • Modules can be configured to accommodate most any design
  • For coplanar or perpendicular applications
  • Hot plug option available
Products
V
  • ET60S
  • ET60T
EXTreme Ten60Power™

EXTreme LPHPower™EXTreme LPHPower™

High-power, low profile system.

Features
  • Performance to 30 A per power blade
  • Extremely low 7.50 mm profile (right-angle)
  • Double stacked power blades for high-density
  • Socket mates with standard .062" (1.60 mm) PCB card
Products
V
  • LPHS
  • LPHT
EXTreme LPHPower™

One Piece Rugged & Power

One Piece Rugged & Power

One piece connectors, rugged and power connectors, with robust design and mechanical hold-downs for high-shock and vibration applications, available in a variety of pitch designs with profiles from 1.65 mm to 10 mm.


Micro Pitch One-PieceMicro Pitch One-Piece

1.00 mm and .050" pitch one-piece interfaces for rugged and power applications.

Features
  • For high-shock, vibration, rugged applications
  • Elevated and low profiles from 3 mm to 10 mm
  • Optional screw mounts and alignment pins
  • Single and double row designs
Products
V
  • SEI
  • FSI
  • SIBF
Micro Pitch One-Piece

.100" (2.54 mm) Pitch One-Piece Connectors.100" (2.54 mm) Pitch One-Piece Connectors

.100" (2.54 mm) rugged one-piece connectors for superior power or signal performance and reliability.

Features
  • Power or signal applications
  • Large contact deflection
  • Vertical and right-angle designs
  • Elevated profile
Products
V
  • SIB
  • SIR1
.100" (2.54 mm) Pitch One-Piece Connectors

Extended Life Products

Extended Life Products

E.L.P.™ products are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions. These connectors pass 10 year Mixed Flowing Gas (MFG) and achieve high mating cycles (250 to 2,500).


E.L.P.™ High Mating Cycle ConnectorsE.L.P.™ High Mating Cycle Connectors

These high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.

Features
  • Passed 10 year Mixed Flowing Gas (MFG)
  • High-mating cycles (250 to 2,500)
  • Variety of high-reliability, rugged contact systems
  • Various connector types and pitches available
Products
V
  • BCS
  • TSW
  • BSE
  • BTE
  • BSH
  • BTH
  • BSS
  • BTS
  • CLM
  • FTMH
  • CLP
  • FLE
  • FTSH
  • CLT
  • TMMH
  • ERF8
  • ERF8-S
  • ERM8
  • ERM8-S
  • HSEC8-DV
  • HSEC8-EM
  • HSEC8-PV
  • HSEC8-RA
  • QRF8
  • QRM8
  • QSE
  • QTE
  • QSH
  • QTH
  • QSS
  • QTS
  • SEAF
  • SEAM
  • SEAF8
  • SEAM8
  • SEM
  • TEM
  • SFM
  • TFM
  • SMM
  • TMM
  • SSM
  • TSM
E.L.P.™ High Mating Cycle Connectors

Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....