Cable Assemblies

Cable Assemblies

Samtec Cable Assemblies include high speed assemblies with micro coax or twinax cables. Sealed panel and I/O systems are IP67 and IP68 protected. Also available is a full line of discrete wire, IDC, and FFC cable assemblies, including a broad selection of housings and contacts, as well as hand tools and semi-automatic applicators.

High-Speed Cable Assemblies

High-Speed Cable Assemblies

High-speed cable assemblies with micro coax and twinax cable for differential and single-ended applications.

Panel and I/O

Panel and I/O

High-speed optical, low skew pair copper and sealed IP68/IP67 panel and i/o connector and cable systems for rugged, panel-to-panel applications.

Discrete Wire, IDC & FFC

Discrete Wire, IDC & FFC

Discrete wire and IDC cable assemblies in socket and terminal designs on a variety of pitches from 0.80 mm to 6.35 mm, including rugged Tiger Eye™ contacts, isolated signals and high power systems.

Industry Standards

Industry Standards

Embedded hardware development using mezzanine cards to the host can present many challenges. Samtec has developed XMC, VNX, and PC/104™ cable extensions to test carrier cards away from the host without signal/performance degradation.

Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....