2.92mm RF Cable Assemblies and Connectors, Precision RF, 50 Ohm

2.92mm Precision RF Cable Assemblies and Connectors to 40 GHz. Ideal for high-performance test applications. Board level compression mount interconnects in various board thicknesses, and low loss microwave cable assemblies available.

FEATURES

  • Performance to 40 GHz
  • Compression, board level interconnects for stripline or microstrip transmission
  • Available on RF23C, RF047-A, RF085 and RF086 cable assemblies
  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
  • Ideal for high-performance test applications

VIDEOS

Precision RF to 110 GHz - Samtec

Products

RF086

50 Ohm .086” RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 67 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 79%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.20 ns/meter
  • VSWR: 1.4:1 Max (50 GHz to 67 GHz SMPM, 2.0:1 Max)
  • Insertion Loss: See RF086 Graph
  • Power Handling: See RF086 Graph
  • Bend Radius: 8.9 mm Min
  • Operating Temp: -55 ºC to +125 ºC
  • .086” low-loss flexible cable, 23 AWG
50 Ohm .086” RF Millimeter Wave Cable Assembly

RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 110 GHz (1.00 mm), DC to 90 GHz (1.35 mm), DC to 65 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 95 pF/meter
  • Time Delay: 4.76 ns/meter
  • VSWR: 1.35:1 Max (2.92 mm & 2.40 mm), 1.4:1 Max (1.00 mm to 90 GHz, 1.35 mm, 1.85 mm & SMPM), 1.5:1 Max (1.00 mm 90 GHz to 110 GHz)
  • Insertion Loss: See RF047-A Graph
  • Power Handling: See RF047-A Graph
  • Bend Radius: 5.0 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .047" low-loss flexible cable, 29 AWG
50 Ohm, .047" RF Millimeter Wave Cable Assembly

RF085

50 Ohm .085" Diameter RF 50 GHz Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm)
  • Velocity of Propagation: 70%
  • Capacitance: 96 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max
  • Insertion Loss: See RF085 Graph
  • Power Handling: See RF085 Graph
  • Bend Radius: 13.2 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • Cable type: .085, Harbour SS405 (low loss flexible alternative to semi-rigid)
50 Ohm .085" Diameter RF 50 GHz Cable Assembly

RF23C

High-Performance Microwave Cable with Copper Foil Shielding

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)
  • Insertion Loss: See RF23C Graph
  • Power Handling: See RF23C Graph
  • Bend Radius: 3.18 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • 23 AWG solid dielectric low loss microwave cable
High-Performance Microwave Cable with Copper Foil Shielding

PRF92

Precision 2.92 mm Cable Connector

Features
  • 2.92 mm precision RF cable connectors
  • Prints available
  • Contact Samtec's RF Group for more information.
Precision 2.92 mm Cable Connector

292-CM

50 Ohm SMA 2.92 Jack, Vertical Compression Mount

Features
  • Vertical, solderless compression
  • Field replaceable, cost-effective assembly
  • Stripline or microstrip/CPW transmission
  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
  • Threaded coupling with high mechanical stability
  • Performance to 40 GHz
  • Ideal for high-performance test applications
  • Intermateable with 3.50 mm & SMA
  • Air dielectric for low VSWR and insertion loss
50 Ohm SMA 2.92 Jack, Vertical Compression Mount

292-EL

50 Ohm 2.92 mm Jack, Edge Launch Compression Mount

Features
  • Edge launch, solderless compression
  • Field replaceable, cost-effective assembly
  • Small form factor improves density
  • Threaded coupling with high mechanical stability
  • Performance to 40 GHz
  • Ideal for high-performance test applications
  • Intermateable with 3.50 mm & SMA
  • Air dielectric for low VSWR and insertion loss
50 Ohm 2.92 mm Jack, Edge Launch Compression Mount

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...