x

High-Speed Backplane Systems

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. High-speed, high-density backplane systems include ExaMAX® and XCede® HD in a variety of pair and column counts. ExaMAX® enables up to 56 Gbps performance and allows designers the option to optimize density or minimize board layer count. XCede® HD is a small form factor system with a modular design for significant space savings and flexibility.


NovaRay®NovaRay® 112 Gbps PAM4 Micro Rugged Backplane System

NovaRay® Micro Rugged Backplane system combines ultra-high density with an offset footprint for optimal signal integrity performance to 112 Gbps PAM4.

Features
  • Ultra-high density with up to 128 differential pairs in a single connector
  • 56 Gbps NRZ/112 Gbps PAM4 performance per channel
  • Supports blind mate applications
  • Surface mount for better density and performance
  • Offset footprint for optimum signal integrity
  • Flyover® cable assembly in design
Products
V
  • NVBF
  • NVBM-RA
NovaRay®

ExaMAX®ExaMAX® High-Speed Backplane System

ExaMAX® high-speed backplane interconnects deliver 64 Gbps PAM4 (32 Gbps NRZ) electrical performance.

Features
  • Enables 64 Gbps PAM4 (32 Gbps NRZ) electrical performance on 2.00 mm column pitch
  • PCIe® 6.0/CXL® 3.1 capable
  • Allows designers to optimize density or minimize board layer count
  • Two reliable points of contact, even when subjected to angled mating
  • Meets Telcordia GR-1217 CORE specification
  • Individual signal wafers with staggered differential pair design; 24 - 72 pairs (board connectors) and 16 - 96 pairs (cable assemblies)
  • One-piece embossed ground structure on each signal wafer to reduce crosstalk
  • Lowest mating force on the market: 0.36 N max per contact
  • Backplane cable assemblies improve signal integrity and increase signal path length at higher data rates
  • Samtec’s Eye Speed® ultra low skew twinax cable provides increased flexibility and routability
  • Stub free mating
  • Press-fit termination
  • Power and Guide Modules available
Products
V
  • EBTM
  • EBTM-RA
  • EBTF-RA
  • EBDM-RA
  • EBCM
  • EBCF
  • EGBM
  • EGBF
  • EPTT
  • EPTS
  • EBCL
  • EBCB
ExaMAX®

XCede® HDXCede® HD High-Density Backplane System

Small form factor high-density backplane system ideal for density-critical applications, with a modular design and optional features for flexibility and customizable solutions.

Features
  • Small form factor provides significant space savings
  • Modular design provides flexibility in applications
  • High-performance system
  • High-density backplane system – up to 84 differential pairs per linear inch
  • 1.80 mm column pitch
  • 3-, 4- and 6-pair designs
  • 4, 6 or 8 columns
  • 12 - 48 pairs
  • Multiple signal/ground pin staging options
  • Integrated power, guidance, keying and side walls available
  • 85 Ω and 100 Ω options
  • Three levels of sequencing enable hot plugging
  • Cost-effective designs available for low-speed applications
Products
V
  • HDTF
  • HDTM
  • BSP
  • HPTS
  • HPTT
XCede® HD

Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....