To get your design started even faster, we encourage you to download a 3D model here or by searching for your part number directly, then using the "Download" tab in the part viewer.
Sign up and receive FREE pieces of any
part number, anytime! We’ll even cover the shipping.
Our IP67/IP68 sealed connectors and cables feature dust and water protected systems and components ideal for high reliability in rugged applications. Sealed systems include bayonet circulars in 12 mm, 16 mm or 22 mm shell sizes, a miniature push-pull latching cable assembly, as well as Ethernet and USB signal assemblies.
Our AccliMate™ bayonet sealed circulars are tested to IP68 for dust and water applications.
AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 12 mm Shell
AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 12 mm Shell
AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 12 mm Shell, Field Termination Kit
AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 12 mm Shell, Field Termination Kit
AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 16 mm Shell
AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 16 mm Shell
AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 16 mm Shell, Field Termination Kit
AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 16 mm Shell, Field Termination Kit
AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 22 mm Shell
AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 22 mm Shell
AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 22 mm Shell, Field Termination Kit
AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 22 mm Shell, Field Termination Kit
Our AccliMate™ IP67 and IP68 sealed panel mount connector features a spacing saving rectangular design, tested to IP68 for dust and water.
0.80 mm Eye Speed® Sealed IP68 High-Speed I/O Cable System
Cage For RCH/ERI8 Series, Eye Speed® Sealed IP68 High-Speed I/O System
0.80 mm Eye Speed® I/O Right-Angle Edge Rate® Receptacle
AccliMate™ IP68 Sealed Rectangular Ethernet Cable Assembly, Plug
AccliMate™ IP68 Sealed Rectangular Ethernet Panel Cable Assembly
AccliMate™ IP68 Sealed Rectangular Ethernet Panel Receptacle
Acclimate™ IP68 Sealed Ethernet Cable Plug, Field Termination Kit
AccliMate™ IP68 Sealed Rectangular USB Cable Assembly
AccliMate™ IP68 Sealed Rectangular USB Panel Mount Cable Assembly
AccliMate™ IP68 Sealed Rectangular USB Panel Connector, PCB Mount
Our AccliMate™ threaded circulars are tested to IP68 for dust and water applications.
AccliMate™ Sealed USB Type-C Cable Assembly, Plug
AccliMate™ Sealed USB Type-C Cable Assembly, Receptacle
IN DEVELOPMENT: AccliMate™ Sealed USB Type-C Panel Mount Connector, Receptacle
AccliMate™ IP68 Sealed Circular Ethernet Cable Plug Assembly
AccliMate™ IP68 Sealed Circular Ethernet Panel Mount Receptacle
AccliMate™ IP68 Sealed Circular Ethernet Cable Assembly, Receptacle
AccliMate™ IP68 Sealed Circular Ethernet Cable Plug, Field Termination Kit
AccliMate™ IP68 Sealed Circular USB 2.0 Cable Plug Assembly
AccliMate™ IP68 Sealed Circular USB 2.0 Panel Mount Receptacle
AccliMate™ IP68 Sealed Circular USB Cable Assembly, Receptacle
Tested to IP67 for dust and water applications.
AccliMate™ Mini Push-Pull Cable Field Termination Kit
Contact for MCPK and MCRK
Terminal for MCPK
AccliMate™ Mini Push-Pull Panel Field Termination Kit
AccliMate™ Mini Push-Pull Cable Assembly
AccliMate™ Mini Push-Pull Panel Assembly
© 2024 Samtec. All rights reserved.
1-800-726-8329
1-800-SAMTEC-9
1-812-944-6733