BNC connectors, cables, and cable assemblies, 75 & 50 Ohm miniature quick connect/disconnect RF interfaces.

FEATURES

  • 75 Ohm: Optimized for 12G-SDI Broadcast Video solutions
  • 75 Ohm: Performance to 12 GHz
  • 75 Ohm: RG 179, RG 6 or Belden 1694A/4694R cables available
  • 50 Ohm: Performance to 4 GHz
  • 50 Ohm: RG 174, RG 316, RG 178 cables available

Products

RFC6T

12G-SDI, 75 Ohm RF Cable Assembly, 4694R Cable

Features
  • Impedance: 75 Ω
  • Frequency Range: 12 GHz max (cable & connector dependent)
  • Velocity of Propagation: 85%
  • Capacitance: 52.2 pF/meter
  • Time Delay: 3.94 ns/meter
  • Insertion Loss: See RFC6T Graph
  • Power Handling: See RFC6T Graph
  • Bend Radius: 70 mm Min
  • Operating Temp: -55 ºC to +85 ºC
  • 18 AWG, RG 6, Belden 4694R cable
  • Available with High-Density BNC, BNC and DIN 1.0/2.3 connectors
12G-SDI, 75 Ohm RF Cable Assembly, 4694R Cable

RF179

75 Ohm RF Cable Assembly, RG 179 Cable

Features
  • VSWR: See RF179 Graph
  • Impedance: 75 Ω
  • Bend Radius: 10.2 mm Min
  • Capacitance: 64 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 4 GHz Max. (cable & connector dependent)
  • Insertion Loss: See RF179 Graph
  • 28 AWG, RG 179 cable
  • Available with BNC, Mini BNC, DIN, MCX or SMB terminations
  • Single or double ended
75 Ohm RF Cable Assembly, RG 179 Cable

RFA6T

75 Ohm RF Cable Assembly, RG 6 Cable

Features
  • VSWR: See RFA6T Report
  • Impedance: 75 Ω
  • Bend Radius: 69.85 mm Min
  • Capacitance: 53.14 pF/meter
  • Operating Temp: -30 ºC to +75 ºC
  • Frequency Range: 3.5 GHz max (cable & connector dependent)
  • Insertion Loss: See RFA6T Report
  • 18 AWG, RG 6 cable
  • Available with High-Density BNC, BNC or DIN connectors
75 Ohm RF Cable Assembly, RG 6 Cable

RFB6T

75 Ohm RF Cable Assembly, 1694A Cable

Features
  • VSWR: See RFB6T Report
  • Impedance: 75 Ω
  • Bend Radius: 69.85 mm Min
  • Capacitance: 53.14 pF/meter
  • Operating Temp: -30 ºC to +75 ºC
  • Frequency Range: 3.5 GHz max (cable & connector dependent)
  • Insertion Loss: See RFB6T Report
  • 18 AWG, Belden 1694A cable
  • Available with High-Density BNC, BNC or DIN connectors
75 Ohm RF Cable Assembly, 1694A Cable

BNC7T-CA

75 Ohm BNC Jack and Plug, Cable Connector

Features
  • 75 ohm BNC cable connector
  • Straight or right-angle plug available on RG 179, RG 6 or Belden 1694A/4694R cables
75 Ohm BNC Jack and Plug, Cable Connector

BNC7T-BM

75 Ohm BNC Low Profile, Mixed Technology Die Cast Bulkhead Jack

Features
  • Optimized for 12G-SDI Broadcast Video solutions
  • 75 ohm impedance
  • Low profile, right-angle mixed technology die cast bulkhead jack
  • For (1.60 mm) .062" PCB
75 Ohm BNC Low Profile, Mixed Technology Die Cast Bulkhead Jack

BNC7T-EM

75 Ohm BNC Jack, Edge Mount

Features
  • Optimized for 12G-SDI Broadcast Video solutions
  • 75 ohm impedance
  • Standard edge mount or die cast edge mount
  • Available for .062" (1.60 mm) or .093" (2.40 mm) PCBs
75 Ohm BNC Jack, Edge Mount

BNC7T-BH

75 Ohm BNC Bulkhead Jack

Features
  • Optimized for 12G-SDI Broadcast Video solutions
  • 75 ohm impedance
  • Standard right-angle or die cast right-angle
75 Ohm BNC Bulkhead Jack

BNC7T-TH

75 Ohm BNC Jack, Through-hole

Features
  • Optimized for 12G-SDI Broadcast Video solutions
  • 75 ohm impedance
  • Vertical or right-angle through-hole terminations
75 Ohm BNC Jack, Through-hole

RF174

50 Ohm RF Cable Assembly, RG 174 Cable

Features
  • VSWR: See RF174 Graph
  • Impedance: 50 Ω
  • Bend Radius: 25.4 mm Min
  • Capacitance: 101 pF/meter
  • Operating Temp: -20 ºC to +80 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF174 Graph
  • 24 AWG, RG 174 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 174 Cable

RF316

50 Ohm RF Cable Assembly, RG 316 Cable

Features
  • VSWR: See RF316 Graph
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF316 Graph
  • 24 AWG, RG 316 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 316 Cable

RF178

50 Ohm RF Cable Assembly, RG 178 Cable

Features
  • VSWR: See RF178 Graph
  • Impedance: 50 Ω
  • Bend Radius: 10.2 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 5 GHz Max. (cable & connector dependent)
  • Insertion Loss: See RF178 Graph
  • 28 AWG, RG 178 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 178 Cable

GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Features
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -40 ºC to +90 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • 24 AWG, RG 316 cable
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Double ended
5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

BNC5-CA

50 Ohm BNC Jack or Plug, Cable Connector

Features
  • 50 ohm BNC cable connector
  • Straight plug available on RG 174, RG 316 or RG 178 cables
  • Performance to 4 GHz
50 Ohm BNC Jack or Plug, Cable Connector

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....