High-frequency Precision RF interconnects to 50 GHz

FEATURES

  • Performance to 50 GHz
  • Available on RF23C, RF047-A, RF085 and RF086 cable assemblies
  • Compression, board level interconnects for stripline or microstrip transmission
  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
  • Ideal for high-performance test applications

VIDEOS

Precision RF to 110 GHz - Samtec

Products

RF086

50 Ohm .086” RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 67 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 79%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.20 ns/meter
  • VSWR: 1.4:1 Max (50 GHz to 67 GHz SMPM, 2.0:1 Max)
  • Insertion Loss: See RF086 Graph
  • Power Handling: See RF086 Graph
  • Bend Radius: 8.9 mm Min
  • Operating Temp: -55 ºC to +125 ºC
  • .086” low-loss flexible cable, 23 AWG
50 Ohm .086” RF Millimeter Wave Cable Assembly

RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 110 GHz (1.00 mm), DC to 90 GHz (1.35 mm), DC to 65 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 95 pF/meter
  • Time Delay: 4.76 ns/meter
  • VSWR: 1.35:1 Max (2.92 mm & 2.40 mm), 1.4:1 Max (1.00 mm to 90 GHz, 1.35 mm, 1.85 mm & SMPM), 1.5:1 Max (1.00 mm 90 GHz to 110 GHz)
  • Insertion Loss: See RF047-A Graph
  • Power Handling: See RF047-A Graph
  • Bend Radius: 5.0 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .047" low-loss flexible cable, 29 AWG
50 Ohm, .047" RF Millimeter Wave Cable Assembly

RF085

50 Ohm .085" Diameter RF 50 GHz Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm)
  • Velocity of Propagation: 70%
  • Capacitance: 96 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max
  • Insertion Loss: See RF085 Graph
  • Power Handling: See RF085 Graph
  • Bend Radius: 13.2 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • Cable type: .085, Harbour SS405 (low loss flexible alternative to semi-rigid)
50 Ohm .085" Diameter RF 50 GHz Cable Assembly

RF23C

High-Performance Microwave Cable with Copper Foil Shielding

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)
  • Insertion Loss: See RF23C Graph
  • Power Handling: See RF23C Graph
  • Bend Radius: 3.18 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • 23 AWG solid dielectric low loss microwave cable
High-Performance Microwave Cable with Copper Foil Shielding

PRF24

Precision 2.40 mm Cable Connector

Features
  • 2.40 mm precision RF cable connectors
  • Prints available
  • Contact Samtec's RF Group for more information.
Precision 2.40 mm Cable Connector

240-CM

50 Ohm 2.40 mm Jack, Vertical Compression Mount

Features
  • Vertical, solderless compression
  • Field replaceable, cost-effective assembly
  • Stripline or microstrip/CPW transmission
  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
  • Threaded coupling with high mechanical stability
  • Performance to 50 GHz
  • Ideal for high-performance test applications
  • Intermateable with 1.85 mm
  • Air dielectric for low VSWR and insertion loss
50 Ohm 2.40 mm Jack, Vertical Compression Mount

240-EL

50 Ohm 2.40 mm Jack, Edge Launch Compression Mount

Features
  • Edge launch, solderless compression
  • Field replaceable, cost-effective assembly
  • Small form factor improves density
  • Threaded coupling with high mechanical stability
  • Performance to 50 GHz
  • Ideal for high-performance test applications
  • Intermateable with 1.85 mm
  • Air dielectric for low VSWR and insertion loss
50 Ohm 2.40 mm Jack, Edge Launch Compression Mount

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....