Bulls Eye® High-Performance Test To 90 GHz

Bulls Eye® High-Performance Test To 90 GHz

Compression interface, small footprint and high cycle count make Bulls Eye® ideal for high-performance test applications.

Bulls Eye Logo
90ghz DCTO
224gbps

Bulls Eye® High-Performance Test To 90 GHz

bulls eye chart

Bulls Eye® high-performance test assembly features a high-density space saving design that enables smaller evaluation boards and shorter trace lengths in test and measurement applications.

The Bulls Eye® block compression mounts to the board for placement directly adjacent to the SerDes being characterized. The solderless design improves overall cost and is easy to use within a lab setting. End 2 of the cable assembly connects to instrumentation using any of the following connector options: 1.00 mm, 1.85 mm, 2.40 mm or 2.92 mm. For near perfect fidelity for 224 Gbps PAM4 SerDes characterization BE90A is the assembly of choice. However, as proven in Samtec’s live 224 Gbps PAM4 demonstration, the BE70A assembly is also capable of handling 224 Gbps PAM4 when taking certain SI optimizations into consideration (contact [email protected]).

Samtec’s Bulls Eye® assembly has been a proven test and measurement solution for over a decade. During this time, the need for multi-channel high speed compression mount connectors with superior signal integrity has steadily increased. As a result, Bulls Eye® assembly has also been adopted for use in clock/data recovery (CDR) for communications, millimeter wave radar systems, automated test equipment, next generation FR2 5G networks, and a variety of custom high-density high-performance designs.

Single-row options are also now available supporting smaller board real estate in emerging high-performance, high-density applications.

FEATURES

 

bulls eye

90 GHz, 70 GHz, 50 GHz or 40 GHz Solutions

  • High-performance test assemblies
  • Enables smaller evaluation boards and shorter trace lengths
  • Compression mounts to the board for placement directly adjacent to the SerDes being characterized
  • Solderless design improves cost and is easy to use within a lab setting
  • Microstrip/CPW or stripline PCB transmission types
  • Test boards available for performance verification
  • 1.00 mm, 1.85 mm, 2.40 mm and 2.92 mm connection to instrumentation
  • Single-row or double-row options
  • Complete list of applications: SerDes characterization, clock/data recovery (CDR), mmWave radar, automated test equipment, FR2 5G networks
  • RF Group: Dedicated RF engineers provide personal support for meeting specific RF challenges
bullseye kiosk features

Transmission Type

  • Microstrip available with:
    • 90 GHz, BE90A Product
    • 70 GHz, BE70A Product
    • 50 GHz, BE40A Product
  • Stripline available with:
    • 90 GHz, BE90A Product
    • 70 GHz, BE70A Product
    • 50 GHz, BE40A Product
bulls eye

Replacement Components

Contact RF Group for additional information.

Product Component Assembly Used In
BE90B Block BE90A
BE90C Cable BE90A
BE70B Block BE70A
BE70C Cable BE70A
BE40B Block BE40A
BE40C Cable BE40A

Service & Technical Support

Dedicated RF engineers and Signal Integrity experts provide personal support for meeting your specific challenges.

Launch Optimization • Simulation • Test & Measurement • Customs

High-Density & Saves Board Space

bulls eye

Bulls Eye® enables smaller evaluation boards and shorter trace lengths.

Technical Data

Mechanical
Overview

Bulls Eye Mechanical Overview

Technical
Data

Bulls Eye Techdata

DOWNLOADS & RESOURCES

Literature

Bulls Eye® eBrochure

Bulls Eye® eBrochure

Get
Bulls Eye® Application Design Guide

Precision RF Microwave/Millimeter Wave Guide

Get
RF Catalog

RF Catalog

Get
High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Get

Products

BE90A

90 GHz, Bulls Eye® High-Performance Test Assembly

Features
  • 224 Gbps PAM4 SerDes Characterization
  • 1.00 mm or 1.35 mm connection to instrumentation
  • Performance to 90 GHz
  • Single or double row
  • Microstrip/CPW or Stripline PCB transmission
  • 50 ohm impedance
  • Replacement cables (BE90C Series) and block (BE90B Series) available
90 GHz, Bulls Eye® High-Performance Test Assembly

BE70A

70 GHz, Bulls Eye® High-Performance Test Assembly

Features
  • 112 Gbps PAM4 SerDes Characterization
  • 360° grounding (stripline), spring-loaded contact
  • .086 cable
  • 1.85 mm connection to instrumentation
  • Performance to 70 GHz
  • Single or double row
  • Microstrip/CPW or stripline PCB transmission
  • 50 ohm impedance
  • Replacement cables (BE70C Series) and block (BE70B Series) available
  • The signal path of channel two in this demonstration uses BE70A: results show 112 Gbps PAM4 data running virtually error-free, e-11 or better, Pre-FEC
  • 224 Gbps PAM4 SerDes Characterization possible with certain SI-optimization considerations (watch the video)
70 GHz, Bulls Eye® High-Performance Test Assembly

BE40A

50 GHz, Bulls Eye® High-Performance Test Assembly

Features
  • 56 Gbps PAM4 SerDes Characterization
  • Enhanced system design with signal and ground pogo pin
  • 2.40 mm (50 GHz) or 2.92 mm (40 GHz) connection to instrumentation
  • Performance to 50 GHz
  • Double row
  • Microstrip/CPW or stripline PCB transmission
  • 50 ohm impedance
  • 23 AWG solid dielectric low loss microwave cable with additional copper shielding
  • Replacement cables (BE40C Series) and block (BE40B Series) available
50 GHz, Bulls Eye® High-Performance Test Assembly

VIDEOS

Samtec's Bulls Eye BQRA Series Installation

Bulls Eye® Test Assembly to 90 GHz - Samtec

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....