Board-to-Board Connectors

Board-to-Board Connectors

Samtec offers the largest variety of board-to-board connectors in the industry. Popular applications include high speed mezzanine and high density array systems, high speed edge card and backplane systems, and micro pitch board stacking systems down to 0.40 mm pitch and 1 mm stack height. Micro rugged products feature Samtec's Tiger Eye™ contact system on a variety of pitches, as well as high power strips and signal/power combination connectors to 60A/blade. Standard board-to-board header and socket systems are available in a variety of pitch, density, stack height, and orientation. Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®.

High-Speed Board-to-Board Connectors

High-Speed Board-to-Board Connectors

High speed connectors, mezzanine systems with integral ground planes, high-density arrays, backplane interconnects, rugged signal integrity optimized Edge Rate® systems and high-speed performance to 56 Gbps NRZ/112 Gbps PAM4.

Micro Pitch Board-To-Board

Micro Pitch Board-To-Board

Fine pitch board-to-board connectors with availability as small as 0.40 mm and stack heights as low as 1 mm.

Rugged / Power

Rugged / Power

Rugged high power connectors designed to meet high current applications, and micro rugged interconnects for high-reliability, high-retention and high cycle life.

Edge Card Connector Systems

Edge Card Connector Systems

High-speed card edge connectors and systems on choice of 0.50 mm, 0.60 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm or 2.00 mm pitch and a variety of orientations.

Backplane Connectors / Micro Backplane

Backplane Connectors / Micro Backplane

These Backplane Connectors and systems such as the ExaMAX® high-speed backplane system offer 56 Gbps PAM4 performance. XCede® HD high-density backplane solutions offer design flexibility and micro backplane solutions including edge card sockets, high-density arrays, integral ground planes and rugged Edge Rate® interconnects.

Industry Standards

Industry Standards

Certified or compliant to most industry standards, including VITA, PCIe®, PC/104™, QSFP+, InfiniBand™, JTAG, etc.

Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....