SMPM Connectors, and Cable Assemblies, Precision RF, 65 GHz

SMPM connectors, and cable assemblies, Precision RF, 65 GHz high-frequency Precision RF interconnects to 65 GHz; single-port SMPM or multi-port ganged Magnum RF™ solutions.

FEATURES

  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Magnum RF™ ganged, multi-port solutions (cable-to-board & board-to-board)
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt for varying retention forces
  • Straight, right-angle and edge mount
  • .047, .086 and Samtec 23 AWG low-loss millimeter wave cable assemblies

VIDEOS

Precision RF to 110 GHz - Samtec

Products

RF086

50 Ohm .086” RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 67 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 79%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.20 ns/meter
  • VSWR: 1.4:1 Max (50 GHz to 67 GHz SMPM, 2.0:1 Max)
  • Insertion Loss: See RF086 Graph
  • Power Handling: See RF086 Graph
  • Bend Radius: 8.9 mm Min
  • Operating Temp: -55 ºC to +125 ºC
  • .086” low-loss flexible cable, 23 AWG
50 Ohm .086” RF Millimeter Wave Cable Assembly

RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 110 GHz (1.00 mm), DC to 90 GHz (1.35 mm), DC to 65 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 95 pF/meter
  • Time Delay: 4.76 ns/meter
  • VSWR: 1.35:1 Max (2.92 mm & 2.40 mm), 1.4:1 Max (1.00 mm to 90 GHz, 1.35 mm, 1.85 mm & SMPM), 1.5:1 Max (1.00 mm 90 GHz to 110 GHz)
  • Insertion Loss: See RF047-A Graph
  • Power Handling: See RF047-A Graph
  • Bend Radius: 5.0 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .047" low-loss flexible cable, 29 AWG
50 Ohm, .047" RF Millimeter Wave Cable Assembly

RF23C

High-Performance Microwave Cable with Copper Foil Shielding

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)
  • Insertion Loss: See RF23C Graph
  • Power Handling: See RF23C Graph
  • Bend Radius: 3.18 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • 23 AWG solid dielectric low loss microwave cable
High-Performance Microwave Cable with Copper Foil Shielding

PRFM0

Precision SMPM Cable Connectors

Features
  • SMPM precision RF cable connectors
  • Available for .047 and .086 low-loss microwave cable assemblies
  • Prints available
  • Contact Samtec's RF Group for more information.
Precision SMPM Cable Connectors

PRFIA

50 Ohm, In-Series Adaptor

Features
  • In-series precision RF adaptors
  • SMPM, 1.85 mm, 2.40 mm or 2.92 mm
  • Straight orientation, 50 Ohm impedance
  • Applications: precision measurement or SMPM adaptors for high-density blind-mate applications
  • SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact
50 Ohm, In-Series Adaptor

SMPM-SM

50 Ohm SMPM Plugs to 65 GHz, Surface Mount

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Compensates for misalignment in X & Y directions
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt
50 Ohm SMPM Plugs to 65 GHz, Surface Mount

SMPM-MT

50 Ohm SMPM Plugs to 65 GHz, Mixed Technology

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Low VSWR
  • Full detent or smooth bore
50 Ohm SMPM Plugs to 65 GHz, Mixed Technology

SMPM-ST-TH

50 Ohm SMPM Plugs to 65 GHz, Through-hole

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt
  • Straight or right-angle plugs
50 Ohm SMPM Plugs to 65 GHz, Through-hole

SMPM-RA-TH

50 Ohm SMPM Plugs to 65 GHz, Right-Angle

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Full detent or smooth bore
  • Right-angle plugs
  • Low VSWR
  • Bullet adaptors for board-to-board blind mate applications
50 Ohm SMPM Plugs to 65 GHz, Right-Angle

SMPM-EM

50 Ohm SMPM Plugs to 65 GHz, Edge Mount

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt for varying retention forces
  • Straight, edge mount plugs
50 Ohm SMPM Plugs to 65 GHz, Edge Mount

GC47

Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .047" Cable

Features
  • Ganged SMPM connectors in a single row housing
  • .047 low-loss flexible microwave/millimeter wave cable
  • Bend Radius: 5.0 mm Min
  • Insertion Loss: See GC47 Graph
  • 50 ohm impedance
  • Cable-to-board applications
  • High-density, space-saving design
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Mates with GPPC Series board level connector
  • End 2 options: ganged or discrete industry standard RF connectors
Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .047" Cable

GPPC

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • High-density, space-saving designs
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Cable-to-board applications (mates with GC47 & GC86 Series)
  • Board-to-board applications: mezzanine, coplanar or perpendicular
  • Solderless compression mount, two-port SMPM style interface for diff pair testing
  • Standard surface mount (-SL option) or edge mount board termination
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

GPPB

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • Surface mount with swept contact (-SM option)
  • Board-to-board applications: mezzanine or perpendicular
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • High-density, space-saving design
  • Push-on interface with varying retention forces
  • Pitch: 3.56 mm (.140")
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....