Panel and I/O

High-speed optical, low skew pair copper and sealed IP68/IP67 panel and i/o connector and cable systems for rugged, panel-to-panel applications.

High-Speed I/O Systems

High-Speed I/O Systems

High-speed optical and low skew pair copper I/O assemblies with rugged latching systems and shielded EMI protection for rugged, panel-to-panel applications. Assemblies include HyperTransport™ HT 3.1 performance on the industry’s densest I/O system, micro pitch design for board space savings, and SFP+ jumpers up to 20 Gbps data transmission.


Flyover QSFP Cable SystemsFlyover QSFP Cable Systems

These direct attach flyover QSFP cable assemblies improve signal integrity and increase signal path length at higher data rates.

Features
  • Compatible with all MSA QSFP pluggables
  • 4 or 8 channel systems
  • Eye Speed® 100 ohm twinax cable
  • Press-fit tails for low speed signals/power to PCB
  • No re-timers required for reduced cost and power consumption
  • Improved thermal dissipation by allowing ICs to be placed in preferred locations
  • Multiple end 2 options available
  • Belly-to-belly mating for maximum density (FQSFP-DD Series)
Products
V
  • FQSFP
  • FQSFP-DD
  • FQSFP-D8
  • QSFPC
  • QSFPC-DD
  • QSFPC-D8
  • HS-QSFP
  • HS-QSFP-DD
  • HS-QSFP-D8
  • LP-FQSFP
Flyover QSFP Cable Systems

NovaRay® I/ONovaRay® I/O Extreme Performance Panel Mount Cable System

NovaRay® I/O uses Flyover® cable technology to route up to 3584 Gbps PAM4 aggregate data from the IC package to the panel and beyond.

Features
  • Highest aggregate data rate on the market - 3,584 Gbps PAM4
  • 16 & 32 diff pair configurations; accommodates PCIe® x4 or x8 plus sidebands
  • Cable-to-cable bulkhead panel connection using Flyover® cable technology
  • External Cable: 28 or 34 AWG twinax
  • Internal Cable: 34 AWG twinax
  • Single-Ended coax options also available
  • Full external EMI shielding
  • Multiple end 2 high-speed connector options available for your ASIC-adjacent Flyover® interconnect
Products
V
  • NVACE
  • NVACP
  • NVC
  • NVA3E
  • NVA3P
NovaRay® I/O

URSA® I/OURSA® I/O Ultra Rugged Cable System

URSA® I/O features a hyperboloid-type contact for extreme reliability and high mating cycles in ultra rugged applications with EMI protection.

Features
  • Four points of contact for an extremely reliable connection
  • Hyperboloid-type contact for extreme high mating cycles
  • Micro 1.00 mm pitch in double row space saving design
  • Extreme density with up to 1,450 total I/Os in a 1RU panel (29 cables at 50 total I/Os each)
  • Cable-to-cable and cable-to-board solutions
  • EMI shielding to limit signal degradation and optimize performance
Products
V
  • B1SDT
  • P1PDT
  • P1M
  • IBT1
  • B1SDR
  • B1SDS
  • CC508
  • IPP1
  • P1PDR
  • P1PDS
  • TC145
  • B1SD
  • P1PD
URSA® I/O

Firefly™ Micro Flyover System™FireFly™ Micro Flyover System™

Future-proof system with interchangeability of FireFly™ copper and optical using the same micro connector system for up to 28 Gbps per lane.

Features
  • High-speed performance to 28 Gbps per lane
  • x4 and x12 designs
  • Variety of integral heat sink and End 2 options
  • Interchangeability of copper and optical
  • Micro rugged two-piece connector
  • Extended temperature and PCIe®-Over-Fiber solutions
Products
V
  • ECUO
  • PCUO
  • ETUO
  • ETMO
  • PTUO
  • ECUE
  • PCUE
  • UEC5-1
  • UEC5-2
  • UCC8
  • PCOA
Firefly™ Micro Flyover System™

Eye Speed® I/OEye Speed® I/O

Rugged high-speed cable systems feature a positive latching system and support multiple protocols.

Features
  • Performance to 25.5 Gbps for equalized cable (1.00 m)
  • Equalized option increases usable cable length and data rate
  • Small form factor for space saving applications
  • Micro rugged latching system
  • Shielded housing for EMI protection or sealed cable for IP68 applications
  • Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols
  • High-reliability Edge Rate® contacts
Products
V
  • EPLSP
  • ERI8
  • ERC
  • RCH
  • RPBH
Eye Speed® I/O

Eye Speed® HDEye Speed® HD High-Speed I/O Systems

Ultra high-density, high-speed cable system with HyperTransport™ HT3.1 performance, designed for rugged applications and EMI protection.

Features
  • Superior signal integrity with HyperTransport HT3.1 performance
  • Industry's densest I/O cable system
  • Rugged latching system
  • Shielded for EMI protection
  • Cable, connector, and cage available
  • Rugged design
Products
V
  • HDLSP
  • HDI6
  • HDC
Eye Speed® HD

SFPSFP+ Cable System

Samtec's SFP+ system includes a panel mounted connector and jumper cable for high-speed applications.

Features
  • Performance to 10 Gbps
  • SFP+ compatible
  • Cables, connector and cages available
  • Connector and cage kits available
  • Single and multi port cages available
Products
V
  • SFPE
  • MECT
  • SFPC
  • SFPK
SFP

USB Board Level Interconnects and Cable AssembliesUSB Board Level Interconnects and Cable Assemblies

Samtec’s USB systems include standard, rugged, and sealed USB Type A, USB Type B, Type AM, or Mini USB 2.0 interfaces with choice of interface type.

Features
  • USB and Mini USB
  • Various orientations, types, terminations
  • Rugged options available
  • Rugged overmold cables with various end options
  • 2.0 version available
  • High-cycles
Products
V
  • USB-A
  • USB-AM
  • USB-B
  • MUSB
  • MUSBS
  • USBR-A
  • USBR-B
  • BCU
  • BPCU
  • BRU
  • RCU
  • RPCU
  • RPBU
  • SCPU
  • SCRUS
  • SCRU
USB Board Level Interconnects and Cable Assemblies

Sealed Circular and Rectangular

Sealed Circular and Rectangular

Our IP67/IP68 sealed connectors and cables feature dust and water protected systems and components ideal for high reliability in rugged applications. Sealed systems include bayonet circulars in 12 mm, 16 mm or 22 mm shell sizes, a miniature push-pull latching cable assembly, as well as Ethernet and USB signal assemblies.


AccliMate™ Bayonet Sealed CircularsAccliMate™ Bayonet Sealed Circulars

Our AccliMate™ bayonet sealed circulars are tested to IP68 for dust and water applications.

Features
  • Three standard shell sizes: 12 mm, 16 mm and 22 mm
  • Metal, plastic or field termination housings
  • Signal, power and combinations available
  • Easily build a standard or customized assembly online
Products
V
  • ACP-12
  • ACR-12
  • ACPK-12
  • ACRK-12
  • ACP-16
  • ACR-16
  • ACPK-16
  • ACRK-16
  • ACP-22
  • ACR-22
  • ACPK-22
  • ACRK-22
AccliMate™ Bayonet Sealed Circulars

AccliMate™ Sealed RectangularsAccliMate™ IP67 and IP68 Sealed Panel Mount Connector

Our AccliMate™ IP67 and IP68 sealed panel mount connector features a spacing saving rectangular design, tested to IP68 for dust and water.

Features
  • Space saving rectangular design
  • Maximum density for low profile 1U sealed applications
  • Ethernet and USB signal systems
  • Easily build a standard or customized assembly online
Products
V
  • RCH
  • RPBH
  • ERI8
  • RCE
  • RPCE
  • RPBE
  • RCEF
  • RCU
  • RPCU
  • RPBU
AccliMate™ Sealed Rectangulars

AccliMate™ Threaded CircularsAccliMate™ Threaded Circulars

Our AccliMate™ threaded circulars are tested to IP68 for dust and water applications.

Features
  • Rugged overmold construction
  • Available as Mini USB, USB, and Ethernet systems
  • Ethernet version available for field termination
  • Dust caps available
Products
V
  • BCU
  • BPCU
  • BRU
  • SCPE
  • SCRE
  • SCRES
  • SCPFE
  • SCPU
  • SCRU
  • SCRUS
AccliMate™ Threaded Circulars

AccliMate™ Mini Push-PullAccliMate™ Mini Push-Pull Systems

Tested to IP67 for dust and water applications.

Features
  • Lightweight plastic system
  • Rugged push-pull latching
  • Intermateable with Hirose HR30
  • Polarizing keys
  • Visual alignment indicators
  • Cable-to-cable or cable-to-panel solutions
Products
V
  • MCPK
  • CC393
  • TC114
  • MCRK
  • MCP
  • MCR
AccliMate™ Mini Push-Pull

USB Interfaces

USB Interfaces

Standard, rugged, and sealed USB Type A, USB Type B, Type AM, or Mini USB 2.0 interfaces with choice of interface type.


USB Board Level Interconnects and Cable AssembliesUSB Board Connector and Cable Assemblies

Samtec’s USB board connector and cable assemblies include standard, rugged, and sealed USB Type A, USB Type B, Type AM, or Mini USB 2.0 interfaces with choice of interface type.

Features
  • USB and Mini USB
  • Various orientations, types, terminations
  • Rugged options available
  • Rugged overmold cables with various end options
  • 2.0 version available
  • High-cycles
Products
V
  • USB-A
  • USB-AM
  • USB-B
  • MUSB
  • MUSBS
  • USBR-A
  • USBR-B
  • BCU
  • BPCU
  • BRU
  • RCU
  • RPCU
  • RPBU
  • SCPU
  • SCRUS
  • SCRU
USB Board Level Interconnects and Cable Assemblies

Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....