Micro Pitch Board-To-Board

Fine pitch board-to-board connectors with availability as small as 0.40 mm and stack heights as low as 1 mm.

.050" Systems

.050" Systems

.050" (1.27 mm) pitch board stacking socket and terminal strips in low profile and elevated stack heights, pass-through, rugged, high-density, and low cost designs.


.050" x .050" Micro Pitch Systems.050" x .050" Micro Pitch Board-to-Board Terminal and Socket Strips

.050" (1.27mm) x .050" (1.27mm) pitch board-to-board terminal and socket strips in a variety of board stacking heights, orientations and contact styles.

Features
  • Series up to 10,000 cycles
  • Wide array of board stacking heights
  • Various mating orientations
  • Rugged options
  • Numerous contact styles
  • Stack heights .235" (5.91 mm) - .754" (19.15 mm)
  • Available up to 100 pins
Products
V
  • TFM
  • TFML
  • TFC
  • FW-SM
  • FW-TH
  • FTSH
  • FTS
  • FSH
  • SFM
  • SFML
  • SFC
  • SFMC
  • SFMH
  • CLP
  • FLE
.050" x .050" Micro Pitch Systems

Micro Rugged Board-to-Board

Micro Rugged Board-to-Board

Micro pitch interconnects with high-reliability Tiger Eye™ and rugged Edge Rate® contact systems for high mating cycles, high-shock and vibration applications; integral ground/power plane interconnects with increased contact wipe and insertion depth for rugged applications; self-mating interconnects with mating/unmating forces 4-6x greater than typical micro pitch connectors.


SI Lite SolutionsSI Lite - Rugged 8 Gbps High-Speed Connectors

Cost-effective board stacking solutions rated up to 8 Gbps to run high-speed signals in a variety of applications.

Features
  • Up to 8 Gbps performance
  • Compatible with popular industry standards including PCIe® 1.0, 2.0 and 3.0, JTAG, LVDS, etc.
  • Cost-effective solutions
  • Tiger Eye™ rugged contact system
  • Flexible board stackers
Products
V
  • FTSH
  • CLP
  • SFM
  • TFM
  • SFC
  • TFC
  • FOLC
  • MOLC
  • S2M
  • T2M
  • SFMC
  • TSM
  • SSM
  • SSW
  • MMS
  • CLT
  • TW-SM
  • TW-TH
SI Lite Solutions

Rugged Tiger Eye™ SystemsRugged, High-Speed, High Reliability Connector, Tiger Eye™ Systems

This rugged, high cycle, high reliability connector system features Samtec's Tiger Eye™ contact system.

Features
  • High-reliability Tiger Eye™ three-finger BeCu contact system
  • Optional locking and latching systems for higher withdrawal force
  • Extended Life Product™ testing available
  • Standard and cost-saving designs
Products
V
  • SFM
  • TFM
  • SEM
  • SEML
  • TEM
  • SMM
  • TMM
  • SFC
  • SFMC
  • SFML
  • TFML
  • SFMH
  • TFC
  • S2M
  • T2M
  • FSH
  • SEMS
  • TEMS
  • FOLC
  • MOLC
Rugged Tiger Eye™ Systems

Edge Rate®Edge Rate® Connector Strips

Rugged Edge Rate® contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Robust when "zippered" during unmating
  • Up to 56 Gbps PAM4 performance
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Stack heights from 5 mm to 18 mm
  • Extremely slim 2.5 mm body width on 0.635 mm pitch system
  • 0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system
Products
V
  • ERM8
  • ERF8
  • ERM8-RA
  • ERF8-RA
  • ERM8-EM
  • ERF8-EM
  • ERM8-S
  • ERF8-S
  • ERM5
  • ERF5
  • ERF5-RA
  • ERM6
  • ERF6
  • GPSK
  • GPPK
Edge Rate®

Razor Beam™Razor Beam™

High-speed, high-density Razor Beam™ self-mating systems reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Razor Beam™ contacts for high-speed and fine-pitch systems
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • Shielded option for EMI protection
  • Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights
  • 10 stack height options from 5 mm to 12 mm
  • Up to 100 contacts
  • Parallel, perpendicular and coplanar systems
  • Audible click when mated
  • Lubricated option available
Products
V
  • LSHM
  • LSHM-S
  • LSS
  • LSEM
  • JSO
  • GPSK
  • GPPK
Razor Beam™

Q Rate®Q Rate® Slim, Rugged High-Speed Interconnects

Samtec Q Rate® connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.

Features
  • Performance to 28 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Up to 156 positions
  • Slim footprint (less than 5.00 mm wide)
Products
V
  • QRF8
  • QRM8
  • QRF8-DP
  • QRF8-RA
  • QRM8-DP
  • QRM8-RA
Q Rate®

Q2™Q2™ Rugged/High-Speed Interconnects

These rugged, high-speed connectors feature a ground plane and high-wipe contacts.

Features
  • Performance to 25 Gbps NRZ
  • Increased insertion depth
  • Dual stage hot pluggable
  • Integral ground/power plane
  • Shielded option available
  • Power combo option
  • Contacts: Up to 208 I/Os
  • Stack height: 10.00 mm - 16.00 mm
Products
V
  • QFS
  • QMS
  • QFS-DP
  • QMS-DP
  • QFS-RA
  • QMS-RA
  • QFS-EM
  • QMS-EM
  • QFS-PC
  • QMS-PC
  • QFSS
  • QMSS
  • QFSS-DP
  • QMSS-DP
  • QFSS-PC
  • QMSS-PC
  • QFSS-DP-PC
  • QMSS-DP-PC
  • GPSK
  • GPPK
Q2™

mPOWER® Ultra Micro Power Connectors2mm Pitch Power Connectors, mPOWER® Ultra Micro Power Connectors

Micro 2.00 mm pitch power blade interconnects with up to 18 Amps for board-to-board, cable-to-board and board-to-board applications.

Features
  • One product family that supports cable-to-board, cable-to-cable and cable-to-panel applications
  • Up to 18 A per blade
  • 40% space savings compared to traditional power systems
  • 2 – 10 power blades on a 2.00 mm pitch
  • 5 mm to 16 mm, 18 mm & 20 mm stack heights
  • Discrete wire cable assemblies, with rugged latching, simplify board layout and deliver power directly to active components in the system
Products
V
  • UMPT
  • UMPT-RA
  • UMPS
  • GPSO
  • UMPC
  • UMPCT
  • IMPC
  • IMPCC
  • CC489
  • UMPI
  • UMPIT
  • UMPE
  • UMPET
  • IMPE
  • IMPEC
  • TC146
mPOWER® Ultra Micro Power Connectors

Floating Contact SystemsFloating Contact System

High-speed floating contact system minimizes mating alignment errors.

Features
  • Provides 0.50 mm (.0197") float in X and Y directions
  • Ideal for multiple connectors on a board
  • Up to 60 floating contacts
  • Choice of body height and right-angle design
Products
V
  • FT5
  • FS5
Floating Contact Systems

Micro Pitch Systems

Micro Pitch Systems

Micro connectors, board stacking interconnects, on 0.40 mm, 0.50 mm, 0.635 mm, 0.80 mm, and 1.00 mm pitch with stack heights from 2.3 mm to 8 mm, vertical and right-angle orientations.


Micro Blade & BeamMicro Blade & Beam Ultra Fine Pitch Connectors

0.40 mm and 0.50 mm pitch Micro Blade & Beam ultra slim, ultra low profile connectors.

Features
  • Ultra fine pitch – 0.40 mm and 0.50 mm
  • Ultra low stack down to 2.00 mm
  • Slim body design for increased board space savings
Products
V
  • ST4
  • SS4
  • SS5
  • ST5
  • SLH
  • TLH
Micro Blade & Beam

0.50 mm (.0197") Pitch Systems0.50 mm (.0197") Pitch Systems

Micro Blade & Beam systems in a variety of stack heights and orientations for flexible stacking.

Features
  • Basic blade & beam system
  • Low profile systems available
  • Available up to 300 I/Os
  • Several meet E.L.P.™ (Extended Life Product™) standards
  • Hermaphroditic connectors available
  • Various standard positions available up to 300
  • Vertical and right-angle styles available
Products
V
  • BTH
  • BTH-RA
  • BSH
  • BSH-RA
  • LTH
  • LSHM
  • BSH-EM
  • BTH-EM
  • LSH
Help Me Choose?
0.50 mm (.0197") Pitch Systems

0.635 mm (.025") Pitch Systems0.635 mm (.025") Pitch Systems

Basic Blade & Beam systems for flexible stacking.

Features
  • Basic blade & beam system
  • Low profile systems available
  • Available up to 300 I/Os
  • Several meet E.L.P.™ (Extended Life Product™) standards
  • Edge mount style available
Products
V
  • BTS
  • BSS
  • LSS
Help Me Choose?
0.635 mm (.025") Pitch Systems

0.80 mm (.0315") Pitch Systems0.80 mm (.0315") Pitch Systems

Flexible stacking interconnects available in a variety of contact systems, position counts, and low profile styles.

Features
  • Several contacts styles available
  • Low profile systems available
  • Available up to 300 I/Os
  • Hermaphroditic connectors available
  • Edge mount styles available
  • Several meet E.L.P.™ (Extended Life Product™) standards
Products
V
  • BTE
  • BSE
  • LSEM
  • ERF8
  • ERM8
  • ERF8-S
  • ERM8-S
  • CLE
  • TEM
  • SEM
  • FTE
  • AW
Help Me Choose?
0.80 mm (.0315") Pitch Systems

1.00 mm (.0394") Pitch Systems1mm Pitch Connector Systems (.0394")

1mm pitch connector systems, flexible stacking, and available in a variety of contact systems, position counts, and low profile styles.

Features
  • Various board stacking styles and options
  • Rugged options available
  • Up to 100 I/Os
  • Flexible stack height features
  • E.L.P.™ (Extended Life Product™) available
Products
V
  • BKS
  • BKT
  • FTMH
  • CLM
  • MLE
  • MW
  • FTM
1.00 mm (.0394") Pitch Systems

Floating Contact SystemFloating Contact System

High-speed floating contact system minimizes mating alignment errors.

Features
  • Provides 0.50 mm (.0197") float in X and Y directions
  • Ideal for multiple connector, board-to-board applications
  • Up to 60 floating contacts
  • Choice of body height and right-angle design
Products
V
  • FT5
  • FS5
Floating Contact System

Compression Connectors / One-Piece

Compression Connectors / One-Piece

One-piece compression connectors for rugged, high-shock and vibration applications featuring robust designs, mechanical hold downs, screw downs, and low profile designs on 1.00 mm, 1.27 mm, 2.54 mm and .100" pitch.


SUPERNOVA™ Low Profile Compression InterposersSUPERNOVA™ Low Profile Compression Interposers

High-speed, low profile one-piece interposers with a 1.27 mm body height and dual compression contacts.

Features
  • 1.27 mm standard body height
  • 1.00 mm pitch
  • Dual compression or single compression with solder balls
  • 100 – 300 total pins
  • Ideal for low cost board stacking, module-to-board and LGA interfaces
  • Minimizes thermal expansion issues
  • Analog Over Array™ capable
Products
V
  • GMI
SUPERNOVA™ Low Profile Compression Interposers

Micro Pitch One-PieceMicro Pitch One-Piece

1.00 mm and .050" pitch one-piece interfaces for rugged and power applications.

Features
  • For high-shock, vibration, rugged applications
  • Elevated and low profiles from 3 mm to 10 mm
  • Optional screw mounts and alignment pins
  • Single and double row designs
Products
V
  • SEI
  • FSI
  • SIBF
Micro Pitch One-Piece

.100" (2.54 mm) Pitch One-Piece.100" (2.54 mm) Pitch One Piece

One-piece interconnects in vertical and right-angle designs with large contact deflection.

Features
  • Current Rating: 2.4 A per pin
  • Contacts: Up to 30 I/Os
  • Screw insert option for rugged environments
  • Alignment pins on either side of connector
  • Large contact deflection
  • Optional alignment pins
Products
V
  • OPP
  • SIB
  • SIR1
.100" (2.54 mm) Pitch One-Piece

.050" x .100"

.050" x .100"

.050" (1.27 mm) X .100" (2.54 mm) pitch board stacking interconnects available in socket and terminal strips, board stackers, low profile and skyscraper stack heights, pass-through, rugged, and high-density designs.


.050" x .100" Pitch Systems.050" x .100" Pitch Systems

Micro pitch, high-density pin and socket systems with choice of stack heights.

Features
  • Standard and high-temp designs
  • Low profile and skyscraper board stacking
  • Optional polarization, alignment pins and locking clips
  • Flex shroud available
Products
V
  • TMS
  • HTMS
  • MTMS
  • HMTMS
  • DWM
  • HDWM
  • TML
  • ZML
  • FTR
  • RSM
  • SLM
  • SMS
.050" x .100" Pitch Systems

Four Row High-Density Connectors

Four Row High-Density Connectors

High-density four row connectors, .050" (1.27 mm) X .050" (1.27) pitch board stacking interconnects with high-reliability Tiger Eye™ and high-retention Tiger Buy™ contact systems.


High-Reliability Quad Row SystemHigh-Reliability .050" x .050" Pitch Quad Row System

Four row terminal and socket strips with up to 200 Tiger Eye™ contacts for high-reliability.

Features
  • High-density connector strips up to 200 pins
  • High-reliability Tiger Eye™ contact system
  • Four row staggered layout
  • Optional locking clips and alignment pins
Products
V
  • MOLC
  • FOLC
High-Reliability Quad Row System

Cost Effective Quad Row SystemCost Effective .050" (1.27 mm) Pitch Four Row Connectors

Four row connectors, terminal and socket strips with up to 200 Tiger Buy™ pins on a staggered layout.

Features
  • High-density connector strips up to 200 pins
  • High-retention Tiger Buy™ contacts
  • Four row design
  • Optional locking clips
Products
V
  • TOLC
  • SOLC
Cost Effective Quad Row System

Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....