RFB6T

  Configure Your Product Using the Options Below

RFB6T

75 Ohm RF Cable Assembly, 1694A Cable

rohs logo

Configured Part Number
.
.
Features

  • VSWR: See RFB6T Report
  • Impedance: 75 Ω
  • Bend Radius: 69.85 mm Min
  • Capacitance: 53.14 pF/meter
  • Operating Temp: -30 ºC to +75 ºC
  • Frequency Range: 3.5 GHz max (cable & connector dependent)
  • Insertion Loss: See RFB6T Report
  • 18 AWG, Belden 1694A cable
  • Available with High-Density BNC, BNC or DIN connectors
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....