AccliMate™ IP67 and IP68 Sealed Panel Mount Connector

AccliMate™ Sealed Rectangulars

Our AccliMate™ IP67 and IP68 sealed panel mount connector features a spacing saving rectangular design, tested to IP68 for dust and water.

FEATURES

  • Space saving rectangular design
  • Maximum density for low profile 1U sealed applications
  • Ethernet and USB signal systems
  • Easily build a standard or customized assembly online

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Products

RCH

0.80 mm Eye Speed® Sealed IP68 High-Speed I/O Cable System

Features
  • Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols
  • IP68 sealed system
  • Rugged overmold construction with positive latches
  • Rugged Edge Rate® contact system
  • Small 25.40 mm (1.00") cable bend radius
  • 100 ohm differential signal routing
0.80 mm Eye Speed® Sealed IP68 High-Speed I/O Cable System

RPBH

Cage For RCH/ERI8 Series, Eye Speed® Sealed IP68 High-Speed I/O System

Features
  • Rugged die cast panel mount design
  • Low profile right-angle
  • Supplied with panel mount hardware
  • Available in 19 positions
  • Dust cap available
Cage For RCH/ERI8 Series, Eye Speed® Sealed IP68 High-Speed I/O System

ERI8

0.80 mm Eye Speed® I/O Right-Angle Edge Rate® Receptacle

Features
  • Rugged Edge Rate® contact system
  • Low profile right-angle design
  • Standard alignment pins and surface mount tails
  • Selective gold plated contacts
  • Available in 19 and 31 positions
  • Optional tape and reel packaging
0.80 mm Eye Speed® I/O Right-Angle Edge Rate® Receptacle

RCE

AccliMate™ IP68 Sealed Rectangular Ethernet Cable Assembly, Plug

Features
  • Ethernet Cat5e
  • Double ended or blunt cut
  • Positive metal latching
  • Rugged overmold construction
  • Field application kits available
  • Dust cap DCA-RCE-01-01
AccliMate™ IP68 Sealed Rectangular Ethernet Cable Assembly, Plug

RPCE

AccliMate™ IP68 Sealed Rectangular Ethernet Panel Cable Assembly

Features
  • Double ended or blunt cut
  • Dust cap DCA-RPBE-01-01-P
  • Ethernet Cat5e
  • Panel Hardware Included
  • Rugged overmold construction
AccliMate™ IP68 Sealed Rectangular Ethernet Panel Cable Assembly

RPBE

AccliMate™ IP68 Sealed Rectangular Ethernet Panel Receptacle

Features
  • Ethernet Cat5e
  • Right-angle orientation
  • Panel Hardware Included
  • Dust cap DCA-RPBE-01-01-P
  • Available in one or two port configurations
AccliMate™ IP68 Sealed Rectangular Ethernet Panel Receptacle

RCEF

Acclimate™ IP68 Sealed Ethernet Cable Plug, Field Termination Kit

Features
  • Ethernet field termination kit
  • Available for long cable run and small-opening applications
  • -01: For cable outside diameter range of 05.00 mm to 05.75 mm
  • -02: For cable outside diameter range of 05.75 mm to 06.50 mm
Acclimate™ IP68 Sealed Ethernet Cable Plug, Field Termination Kit

RCU

AccliMate™ IP68 Sealed Rectangular USB Cable Assembly

Features
  • Double ended or blunt cut
  • Dust cap DCA-RCU-01-01-X
  • Positive metal latching
  • Rugged overmold construction
  • USB A & B
AccliMate™ IP68 Sealed Rectangular USB Cable Assembly

RPCU

AccliMate™ IP68 Sealed Rectangular USB Panel Mount Cable Assembly

Features
  • USB A & B
  • Double ended or blunt cut
  • Rugged overmold construction
  • Panel Hardware Included
  • Dust cap DCA-RPBU-01-01-X
AccliMate™ IP68 Sealed Rectangular USB Panel Mount Cable Assembly

RPBU

AccliMate™ IP68 Sealed Rectangular USB Panel Connector, PCB Mount

Features
  • Dust cap DCA-RPBU-XX-01-X
  • Panel Hardware Included
  • Right-angle or vertical orientations
  • Single and dual port available
AccliMate™ IP68 Sealed Rectangular USB Panel Connector, PCB Mount

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....