Ultra high-density, high-speed cable system with HyperTransport™ HT3.1 performance, designed for rugged applications and EMI protection.

FEATURES

  • Superior signal integrity with HyperTransport HT3.1 performance
  • Industry's densest I/O cable system
  • Rugged latching system
  • Shielded for EMI protection
  • Cable, connector, and cage available
  • Rugged design

VIDEOS

High Speed High Density Copper I/O Systems

Products

HDLSP

0.635 mm Eye Speed® HD High-Speed High-Density I/O Cable Assembly

Features
  • Industry densest I/O cable
  • 35 position per row, 12 pairs per side
  • 32 AWG low skew twinax cable
  • Rugged diecast design
  • Convenient pull ring
  • Available in standard 1 m and 2 m lengths
0.635 mm Eye Speed® HD High-Speed High-Density I/O Cable Assembly

HDI6

0.635 mm Eye Speed® HD High-Speed High-Density Receptacle

Features
  • Low profile right-angle design
  • Convenient solder charge surface mount tails
  • Selective gold plated contacts
  • Four row / two port contact design
  • Tape and reel packaging
0.635 mm Eye Speed® HD High-Speed High-Density Receptacle

HDC

Cage For HDI6/HDLSP Series Eye Speed® HD High-Speed High-Density I/O System

Features
  • Dual port design
  • Mates with four row HDI6 connector
  • Rugged diecast construction
  • Rugged screw down one piece cage
Cage For HDI6/HDLSP Series Eye Speed® HD High-Speed High-Density I/O System

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....