AccliMate™ Bayonet Sealed Circulars

AccliMate™ Bayonet Sealed Circulars

Our AccliMate™ bayonet sealed circulars are tested to IP68 for dust and water applications.

FEATURES

  • Three standard shell sizes: 12 mm, 16 mm and 22 mm
  • Metal, plastic or field termination housings
  • Signal, power and combinations available
  • Easily build a standard or customized assembly online

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Products

ACP-12

AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 12 mm Shell

Features
  • Metal or plastic shell
  • Standard 24 or 28 AWG wires
  • Four keying options
  • Field application kits available
  • Up to 5.0A
  • 0.50 mm or 1.00 mm diameter pins available
  • Dust caps DCA-ACP-12-X-X
AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 12 mm Shell

ACR-12

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 12 mm Shell

Features
  • Metal or plastic shell
  • Standard 24 or 28 AWG wires
  • Four keying options
  • Field application kits available
  • Dust caps DCA-ACR-12-X-X
  • Up to 5.0A
  • 0.50 mm or 1.00 mm diameter pins available
AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 12 mm Shell

ACPK-12

AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 12 mm Shell, Field Termination Kit

Features
  • Up to 5.0A
  • 0.50 mm or 1.00 mm diameter pins available
  • Metal or plastic shell
  • Accepts 20 - 30 AWG wires
  • Four keying options
  • Insertion tool available
  • Dust caps DCA-ACP-12-X-X
AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 12 mm Shell, Field Termination Kit

ACRK-12

AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 12 mm Shell, Field Termination Kit

Features
  • Up to 5.0A
  • 0.50 mm or 1.00 mm diameter pins available
  • Metal or plastic shell
  • Accepts 20 - 30 AWG wires
  • PCB tail option available
  • Insertion tool available
  • Dust caps DCA-ACR-12-X-X
AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 12 mm Shell, Field Termination Kit

ACP-16

AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 16 mm Shell

Features
  • Metal or plastic shell
  • Four keying options
  • Field application kits available
  • Dust caps DCA-ACP-16-X-X
  • Up to 11.6A
  • 0.50 mm, 1.00 mm and 1.50 mm diameter pins available
  • Standard 16, 20, 24, or 28 AWG wires
  • RF lines available
AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 16 mm Shell

ACR-16

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 16 mm Shell

Features
  • Metal or plastic shell
  • Four keying options
  • Field application kits available
  • Dust caps DCA-ACR-16-X-X
  • Up to 11.6A
  • 0.50 mm, 1.00 mm and 1.50 mm diameter pins available
  • Standard 16, 20, 24, or 28 AWG wires
  • RF lines available
AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 16 mm Shell

ACPK-16

AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 16 mm Shell, Field Termination Kit

Features
  • Up to 11.6A
  • 0.50 mm, 1.00 mm and 1.50 mm diameter pins available
  • Metal or plastic shell
  • Accepts 14 - 30 AWG wires
  • RF lines available
  • Four keying options
  • Insertion tool available
  • Dust caps DCA-ACP-16-X-X
AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 16 mm Shell, Field Termination Kit

ACRK-16

AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 16 mm Shell, Field Termination Kit

Features
  • Up to 11.6A
  • 0.50 mm, 1.00 mm and 1.50 mm diameter pins available
  • Metal or plastic shell
  • Accepts 14 - 30 AWG wires
  • RF lines available
  • PCB tail option available
  • Insertion tool available
  • Dust caps DCA-ACR-16-X-X
AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 16 mm Shell, Field Termination Kit

ACP-22

AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 22 mm Shell

Features
  • Metal or plastic shell
  • Four keying options
  • Field application kits available
  • Dust caps DCA-ACP-22-X-X
  • Up to 8.3A
  • 1.00 mm or 1.50 mm diameter pins available
  • Standard 16 or 24 AWG wires
  • RF lines available
AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 22 mm Shell

ACR-22

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 22 mm Shell

Features
  • Metal or plastic shell
  • Four keying options
  • Field application kits available
  • Dust caps DCA-ACR-22-X-X
  • Up to 8.3A
  • 1.00 mm or 1.50 mm diameter pins available
  • Standard 16 or 24 AWG wires
  • RF lines available
AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 22 mm Shell

ACPK-22

AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 22 mm Shell, Field Termination Kit

Features
  • Up to 8.3A
  • 1.00 mm or 1.50 mm diameter pins available
  • Metal or plastic shell
  • Accepts 14 - 24 AWG wires
  • RF lines available
  • Four keying options
  • Insertion tool available
  • Dust caps DCA-ACP-22-X-X
AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 22 mm Shell, Field Termination Kit

ACRK-22

AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 22 mm Shell, Field Termination Kit

Features
  • Up to 8.3A
  • 1.00 mm or 1.50 mm diameter pins available
  • Metal or plastic shell
  • Accepts 14 - 24 AWG wires
  • RF lines available
  • PCB tail option available
  • Insertion tool available
  • Dust caps DCA-ACR-22-X-X
AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 22 mm Shell, Field Termination Kit

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....