High-frequency Precision RF interconnects to 40 GHz

FEATURES

  • Optional bullet adaptors in two standard lengths
  • Performance to 40 GHz
  • Compensates for misalignment in X and Y directions
  • Non-magnetic options available for medical and aerospace applications

VIDEOS

Precision RF to 110 GHz - Samtec

Samtec SMP RF Solutions

Products

SMP-SM

50 Ohm SMP Plug, Surface Mount, 40 GHz

Features
  • Compensates for misalignment in X and Y directions
  • Full detent, limited detent, smooth bore or catcher's mitt
  • Standard surface mount (versus swept contact) for best performance
  • 50 ohm impedance
  • Performance to 40 GHz
  • Cable-to-board or board-to-board applications
  • Push-on interface for quick installation, or blind mate
50 Ohm SMP Plug, Surface Mount, 40 GHz

SMP-TH

50 Ohm SMP Plug, Through-hole, 40 GHz

Features
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent, smooth bore or catcher's mitt
  • 50 ohm impedance
  • Performance to 40 GHz
  • See SMP-TH2 for a 20 GHz solution
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Through-hole, 40 GHz

SMP-MT

50 Ohm SMP Plug, Mixed Technology, 40 GHz

Features
  • Compensates for misalignment in X and Y directions
  • Full detent, limited detent, smooth bore or catcher's mitt
  • Mixed technology with standard surface mount (versus swept contact) for best performance
  • Board thickness options: (1.60 mm) .062” or (2.36 mm) .093”
  • Performance to 40 GHz
  • 50 ohm impedance
  • Cable-to-board or board-to-board applications
  • Push-on interface for quick installation, or blind mate
50 Ohm SMP Plug, Mixed Technology, 40 GHz

SMP-EM

50 Ohm SMP Plug, Edge Mount, 40 GHz

Features
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent and smooth bore
  • 50 ohm impedance
  • Performance to 40 GHz
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Edge Mount, 40 GHz

SMP-TH2

50 Ohm SMP Plug, Through-hole, 20 GHz

Features
  • 50 ohm impedance
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent, smooth bore or catcher's mitt
  • Performance to 20 GHz
  • See SMP-TH for a 40 GHz solution
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Through-hole, 20 GHz

SMP-EM3

50 Ohm SMP Plug, Edge Mount, 20 GHz

Features
  • 50 ohm impedance
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent and smooth bore
  • Performance to 20 GHz
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Edge Mount, 20 GHz

PRF00

Precision SMP Cable Connector, 40 GHz

Features
  • SMP precision RF cable connectors
  • Prints available
  • Straight and right-angle connectors for RG 405 (.086") cable, to 20 GHz, also available: SMP-CA Series
  • Contact Samtec's RF Group for more information.
Precision SMP Cable Connector, 40 GHz

SMP-B

50 Ohm SMP Jack, Bullet Adaptor, 40 GHz

Features
  • Jack bullet adaptor for SMP board mount plugs
  • Allows board spacing of 9.05 mm (.356") or 17.10 mm (.673")
  • Non-magnetic option available for medical and aerospace applications
  • Non-magnetic option available for medical and aerospace applications
50 Ohm  SMP Jack, Bullet Adaptor, 40 GHz

RF25S

Solid FEP Dielectric, 25 AWG Microwave Cable Assembly

Features
  • VSWR: See RF25S Graph
  • Impedance: 50 Ω
  • Bend Radius: 9.0 mm Min
  • Capacitance: 96.8 pF/meter
  • Operating Temp: -40 ºC to +200 ºC
  • Frequency Range: 20 GHz max (cable & connector dependent)
  • Insertion Loss: See RF25S Graph
  • 25 AWG solid dielectric low loss microwave cable
  • End 2 options: SMA, SMP
Solid FEP Dielectric, 25 AWG Microwave Cable Assembly

RF405

50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

Features
  • VSWR: See RF405 Graph
  • Impedance: 50 Ω
  • Bend Radius: 6.35 mm Min
  • Capacitance: 104.97 pF/meter
  • Operating Temp: -40 ºC to +125 ºC
  • Frequency Range: 20 GHz max (cable & connector dependent)
  • Insertion Loss: See RF405 Graph
  • 24 AWG hand-formable, semi-flexible cable (.086" DIA)
  • Straight or right-angle SMA or SMP plug cable terminations
50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

RF23C

High-Performance Microwave Cable with Copper Foil Shielding

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)
  • Insertion Loss: See RF23C Graph
  • Power Handling: See RF23C Graph
  • Bend Radius: 3.18 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • 23 AWG solid dielectric low loss microwave cable
High-Performance Microwave Cable with Copper Foil Shielding

RF086

50 Ohm .086” RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 67 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 79%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.20 ns/meter
  • VSWR: 1.4:1 Max (50 GHz to 67 GHz SMPM, 2.0:1 Max)
  • Insertion Loss: See RF086 Graph
  • Power Handling: See RF086 Graph
  • Bend Radius: 8.9 mm Min
  • Operating Temp: -55 ºC to +125 ºC
  • .086” low-loss flexible cable, 23 AWG
50 Ohm .086” RF Millimeter Wave Cable Assembly

RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 110 GHz (1.00 mm), DC to 90 GHz (1.35 mm), DC to 65 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 95 pF/meter
  • Time Delay: 4.76 ns/meter
  • VSWR: 1.35:1 Max (2.92 mm & 2.40 mm), 1.4:1 Max (1.00 mm to 90 GHz, 1.35 mm, 1.85 mm & SMPM), 1.5:1 Max (1.00 mm 90 GHz to 110 GHz)
  • Insertion Loss: See RF047-A Graph
  • Power Handling: See RF047-A Graph
  • Bend Radius: 5.0 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .047" low-loss flexible cable, 29 AWG
50 Ohm, .047" RF Millimeter Wave Cable Assembly

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....