Samtec offers RF Board-to-board connectors with stack height options from 4.22 mm (.166”) to 10 mm (.394”). Solutions include high-density multi-port blocks, SMPM/SMP with axial and radial float for blind-mate or misalignment applications, and high-isolation low-cost systems.

FEATURES

  • Space-saving designs: high-density, low-profile
  • Ganged, multi-port SMPM blocks to 65 GHz
  • Miniature push-on connectors with bullet adaptors
  • Ganged, micro-miniature jacks/plugs with 5 mm (.1969”) pitch
  • IsoRate® high-isolation systems at half the cost of traditional machined RF connectors

Products

GPPC

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • High-density, space-saving designs
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Cable-to-board applications (mates with GC47 & GC86 Series)
  • Board-to-board applications: mezzanine, coplanar or perpendicular
  • Solderless compression mount, two-port SMPM style interface for diff pair testing
  • Standard surface mount (-SL option) or edge mount board termination
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

GPPB

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • Surface mount with swept contact (-SM option)
  • Board-to-board applications: mezzanine or perpendicular
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • High-density, space-saving design
  • Push-on interface with varying retention forces
  • Pitch: 3.56 mm (.140")
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

PRFIA

50 Ohm, In-Series Adaptor

Features
  • In-series precision RF adaptors
  • SMPM, 1.85 mm, 2.40 mm or 2.92 mm
  • Straight orientation, 50 Ohm impedance
  • Applications: precision measurement or SMPM adaptors for high-density blind-mate applications
  • SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact
50 Ohm, In-Series Adaptor

SMPM-ST-TH

50 Ohm SMPM Plugs to 65 GHz, Through-hole

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt
  • Straight or right-angle plugs
50 Ohm SMPM Plugs to 65 GHz, Through-hole

SMP-TH

50 Ohm SMP Plug, Through-hole, 40 GHz

Features
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent, smooth bore or catcher's mitt
  • 50 ohm impedance
  • Performance to 40 GHz
  • See SMP-TH2 for a 20 GHz solution
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Through-hole, 40 GHz

SMP-TH2

50 Ohm SMP Plug, Through-hole, 20 GHz

Features
  • 50 ohm impedance
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent, smooth bore or catcher's mitt
  • Performance to 20 GHz
  • See SMP-TH for a 40 GHz solution
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Through-hole, 20 GHz

SMP-B

50 Ohm SMP Jack, Bullet Adaptor, 40 GHz

Features
  • Jack bullet adaptor for SMP board mount plugs
  • Allows board spacing of 9.05 mm (.356") or 17.10 mm (.673")
  • Non-magnetic option available for medical and aerospace applications
  • Non-magnetic option available for medical and aerospace applications
50 Ohm  SMP Jack, Bullet Adaptor, 40 GHz

IJ5

4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip

Features
  • Performance: Up to 9.5 GHz / 19 Gbps  
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
  • Rows: Single
  • Positions: 1, 2, 4, 6, 8, 12, 16
  • Stack height: 10.00 mm
4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip

IP5

4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip

Features
  • Performance: Up to 9.5 GHz / 19 Gbps  
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
  • Rows: Single
  • Positions: 1, 2, 4, 6, 8, 12, 16
  • Stack height: 10.00 mm
4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip

GRF1-J

5.00 mm 50 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional threaded inserts
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Jack, PCB Mount

GRF1-P

5.00 mm 50 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Plug, PCB Mount

GRF7-J

5.00 mm 75 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional threaded inserts
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Jack, PCB Mount

GRF7-P

5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Plug, PCB Mount

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....